(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Application | Power | Contact Configuration | 1a |
---|---|---|---|
Latch function | NA | Terminal shape | For Circuit Boards |
Contact rated current (minimum value for AC and DC)(A) | 5 | Coil rated voltage (DC)(V) | 24 |
Representative Standard | UL / CSA | Dimension height(mm) | 15 |
Dimension width(mm) | 11 | Dimension depth(mm) | 20 |
Classification | Standard Type | Contact mechanism | Single |
Show More | |||
Operation Indicator Lamp | NA | Protective Structure | Plastic seal type |
Relay function | Single stable shape | - | - |
Show Less |
Loading...
Application | Power | Contact Configuration | 1a |
---|---|---|---|
Latch function | NA | Terminal shape | For Circuit Boards |
Contact rated current (minimum value for AC and DC)(A) | 5 | Coil rated voltage (DC)(V) | 24 |
Representative Standard | UL / CSA | Dimension height(mm) | 15 |
Dimension width(mm) | 11 | Dimension depth(mm) | 20 |
Classification | Standard Type | Contact mechanism | Single |
Show More | |||
Operation Indicator Lamp | NA | Protective Structure | Plastic seal type |
Relay function | Single stable shape | - | - |
Show Less |
Loading...
Application | Power | Contact Configuration | 1a |
---|---|---|---|
Latch function | NA | Terminal shape | For Circuit Boards |
Contact rated current (minimum value for AC and DC)(A) | 5 | Coil rated voltage (DC)(V) | 24 |
Representative Standard | UL / CSA | Dimension height(mm) | 15 |
Dimension width(mm) | 11 | Dimension depth(mm) | 20 |
Classification | Standard Type | Contact mechanism | Single |
Show More | |||
Operation Indicator Lamp | NA | Protective Structure | Plastic seal type |
Relay function | Single stable shape | - | - |
Show Less |
Replacement Relay for G6B-4CB Terminal Relay
Loading...
Application | Power | Contact Configuration | 1a |
---|---|---|---|
Latch function | NA | Terminal shape | For Circuit Boards |
Contact rated current (minimum value for AC and DC)(A) | 5 | Coil rated voltage (DC)(V) | 24 |
Representative Standard | UL / CSA | Dimension height(mm) | 15 |
Dimension width(mm) | 11 | Dimension depth(mm) | 20 |
Classification | Standard Type | Contact mechanism | Single |
Show More | |||
Operation Indicator Lamp | NA | Protective Structure | Plastic seal type |
Relay function | Single stable shape | - | - |
Show Less |
Loading...
Loading...
Loading...
Application | Power | Contact Configuration | 1a |
---|---|---|---|
Latch function | NA | Terminal shape | For Circuit Boards |
Contact rated current (minimum value for AC and DC)(A) | 5 | Coil rated voltage (DC)(V) | 24 |
Representative Standard | UL / CSA | Dimension height(mm) | 15 |
Dimension width(mm) | 11 | Dimension depth(mm) | 20 |
Classification | Standard Type | Contact mechanism | Single |
Show More | |||
Operation Indicator Lamp | NA | Protective Structure | Plastic seal type |
Relay function | Single stable shape | - | - |
Show Less |
Application | Power | Contact Configuration | 1a | Latch function | NA |
---|---|---|---|---|---|
Terminal shape | For Circuit Boards | Contact rated current (minimum value for AC and DC)(A) | 5 | Coil rated voltage (DC)(V) | 24 |
Representative Standard | UL / CSA | Dimension height(mm) | 15 | Dimension width(mm) | 11 |
Dimension depth(mm) | 20 | Classification | Standard Type | Contact mechanism | Single |
Operation Indicator Lamp | NA | Protective Structure | Plastic seal type | Relay function | Single stable shape |
Please check the type/dimensions/specifications of the part G6B-2114P-US-P6B DC24 in the Terminal Relay - G6B-4CB - Relay for Replacement series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy