(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Terminal Relay G6B-4CB

Terminal Relay G6B-4CB
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,039₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Small 4-point output terminal relay with C point relay.
· Equipped with 4 model G6B-2114P-US.
· Includes operation display LED.
· Built-in surge absorbing diode.
· Dedicated socket allows for easy relay replacement.
· Common use DIN rail mounting, screw mounting.

Terminal Relay G6B-4CB Specifications

Terminal Relay G6B-4CB: related images

Terminal Relay G6B-4CB external appearance

  • Compact 4-point output terminal relay with C contact relay.
  • Equipped with 4 × Model G6B-2114P-US.
  • Includes LEDs for operation indicating applications.
  • Built-in diode for absorption of coil surges.
  • The dedicated sockets allow for easy relay replacement.
  • For both DIN track mounting and screw mounting.
Contact ConfigurationFormatRated Voltage (V)
1 c × 4Model G6B-4CB12 V DC
24 V DC

Terminal Relay G6B-4CB External Dimensions

 

Terminal Relay G6B-4CB: related images

Model G6B-4CB external dimensions

Part Number
G6B-4CB DC12
G6B-4CB DC24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCoil rated voltage
(V)

₹ 5,039.00

1 Piece(s) Available 6 Day(s) DC12

₹ 5,039.00

1 Piece(s) Available 6 Day(s) DC24
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCoil rated voltage
(V)

Loading...

  1. 1

Basic Information

Classification Standard Type Terminal shape Screw terminal Load current (A) 5
Mounting structure Shared DIN rail/screw mounting Dimension height(mm) 84 Dimension width(mm) 48
Dimension depth(mm) 31
X
whatsapp-qr whatsapp-icon
Close

Comparison list