(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Option for Power Supply Harness for Input/Output

Option for Power Supply Harness for Input/Output
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      282₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Optional input/output harness for power supply.

 
Part Number
S82Y-EX01HI-01
S82Y-EX01HO-01
S82Y-EX03HO-01
S82Y-EX04HO-01
S82Y-EX05HO-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Model Connection destination Note

₹ 282.00

2 Piece(s) Same day S8EX(15~240W)/S8EA(50~150W)Input SideUnit quantity: 1 piece included

₹ 282.00

2 Piece(s) Same day S8EX(15~50W)/S8EA(50W)Output sideUnit quantity: 1 piece included

₹ 531.00

1 Piece(s) Same day S8EX(100/240W)/S8EA(100W)Output sideUnit quantity: 1 piece included

₹ 463.00

1 Piece(s) Same day S8EX(150W)/S8EA(150W)Output sideUnit quantity: 1 piece included. Color: red

₹ 463.00

1 Piece(s) Same day S8EX(150W)/S8EA(150W)Output sideUnit quantity: 1 piece included. Color: black

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon