(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CV 600V Cross-Linked Polyethylene Insulation Vinyl Sheath Power Cable (Part Number)

CV 600V Cross-Linked Polyethylene Insulation Vinyl Sheath Power Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,924₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General purpose power cable from Fujikura Dia Cable Ltd, allowing larger current capacity than VV.

[Features]
▪ JIS certified product (JIS mark indicated).
・General purpose power cable allowing larger current capacity than VV.

Product Features

Structure

600 V CV Cross-Linked Polyethylene Insulation Vinyl Sheathed Cable: Related images

Single core: White (natural color)
2-core: Black and white (natural color)
Sheath color: Black is standard.

600 V CV Cross-Linked Polyethylene Insulation Vinyl Sheathed Cable: Related images

3-core: Black, white (natural color) and red
4-core: Black, white (natural color), red and green
Sheath color: Black is standard.

Single Core Structure / Performance Chart

ConductorInsulator thickness
(mm)
Sheath thickness
(mm)
Overall diameter
(Approx. mm)
Maximum conductor resistance (20°C)
(Ω/km)
Test voltage (V)Minimum insulation resistance
(MΩ-km)
Approximate weight
(kg/km)
Allowable Current
Ambient temperature 40°C
(3 line, S = 2d) (A)
Nominal cross-sectional area
(mm^2)
Number of strands / diameter of strands
(mm) or shape
Outer Diameter
(mm)
100Circular compression12.02.01.519.00.1832,5001,5001,120355

2-Core Structure / Performance Chart

ConductorInsulator thickness
(mm)
Sheath thickness
(mm)
Overall diameter
(Approx. mm)
Maximum conductor resistance (20°C)
(Ω/km)
Test voltage (V)Minimum insulation resistance
(MΩ-km)
Approximate weight
(kg/km)
Allowable Current
Ambient temperature 40°C
(1 line) (A)
Nominal cross-sectional area
(mm^2)
Number of strands / diameter of strands
(mm) or shape
Outer Diameter
(mm)
2
3.5
5.5
8
7/0.6
7/0.8
7/1.0
7/1.2
1.8
2.4
3.0
3.6
0.8
0.8
1.0
1.0
1.5
1.5
1.5
1.5
10.5
11.5
13.5
15.0
9.42
5.30
3.40
2.36
1,500
1,500
1,500
1,500
2,500
2,500
2,500
2,000
120
165
235
300
28
39
52
65
8
14
22
Circular compression3.4
4.4
5.5
1.0
1.0
1.2
1.5
1.5
1.5
14.5
16.5
19.5
2.34
1.34
0.849
1,500
2,000
2,000
2,000
1,500
1,500
290
435
635
65
91
120

3-Core Structure / Performance Chart

ConductorInsulator thickness
(mm)
Sheath thickness
(mm)
Overall diameter
(Approx. mm)
Maximum conductor resistance (20°C)
(Ω/km)
Test voltage (V)Minimum insulation resistance
(MΩ-km)
Approximate weight
(kg/km)
Allowable Current
Ambient temperature 40°C
(1 line) (A)
Nominal cross-sectional area
(mm^2)
Number of strands / diameter of strands
(mm) or shape
Outer Diameter
(mm)
2.0
3.5
5.5
8
7/0.6
7/0.8
7/1.0
7/1.2
1.8
2.4
3.0
3.6
0.8
0.8
1.0
1.0
1.5
1.5
1.5
1.5
11.0
12.5
14.5
16.0
9.42
5.30
3.40
2.36
1,500
1,500
1,500
1,500
2,500
2,500
2,500
2,000
150
210
300
380
23
33
44
54
8
14
22
38
60
Circular compression3.4
4.4
5.5
7.3
9.3
1.0
1.0
1.2
1.2
1.5
1.5
1.5
1.5
1.7
1.9
15.5
17.5
21
25
31
2.34
1.34
0.849
0.491
0.311
1,500
2,000
2,000
2,500
2,500
2,000
1,500
1,500
1,500
1,500
360
585
860
1,410
2,170
54
76
100
140
190

Allowable current for 3 cores applied to 3-phase 3-wire type. The value of allowable current for 2-core is applied to a single-phase 3-wire type.

4-Core Structure / Performance Chart

ConductorInsulator thickness
(mm)
Sheath thickness
(mm)
Overall diameter
(Approx. mm)
Maximum conductor resistance (20°C)
(Ω/km)
Test voltage (V)Minimum insulation resistance
(MΩ-km)
Approximate weight
(kg/km)
Allowable Current
Ambient temperature 40°C
(1 line) (A)
Nominal cross-sectional area
(mm^2)
Number of strands / diameter of strands
(mm) or shape
Outer Diameter
(mm)
2.0
3.5
5.5
8
7/0.6
7/0.8
7/1.0
7/1.2
1.8
2.4
3.0
3.6
0.8
0.8
1.0
1.0
1.5
1.5
1.5
1.5
12.0
13.5
16.0
17.0
9.42
5.30
3.40
2.36
1,500
1,500
1,500
1,500
2,500
2,500
2,500
2,000
180
260
370
485
23
33
44
54
8
14
22
Circular compression3.4
4.4
5.5
1.0
1.0
1.2
1.5
1.5
1.6
16.5
19.0
23
2.34
1.34
0.849
1,500
2,000
2,000
2,000
1,500
1,500
460
745
1,120
54
76
100

Allowable current for 4 cores is applied when one of the 4 cores is used as neutral or ground wire

Part Number
600VCV-60SQ-3-42
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Finished outer diameter
(mm)
Sheath (outer coating) material Insulation body materials Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
Rated Voltage Shield Overall Length
(m)
Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material Conductor outer diameter
(mm)
Insulation body color Conductor configuration
(Units/mm)

₹ 265,497.00

1 Piece(s) 5 Day(s) or more 6030600VNABlackNA4231[Other] PVC (PVC· lead free)Polyethylene-Based-----------9.3Black, White, RedCircular compression

Loading...

  1. 1
 

Basic Information

Standard JIS C 3605