(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
General purpose power cable from Fujikura Dia Cable Ltd, allowing larger current capacity than VV.
[Features]
▪ JIS certified product (JIS mark indicated).
・General purpose power cable allowing larger current capacity than VV.
Single core: White (natural color)
2-core: Black and white (natural color)
Sheath color: Black is standard.
3-core: Black, white (natural color) and red
4-core: Black, white (natural color), red and green
Sheath color: Black is standard.
Conductor | Insulator thickness (mm) | Sheath thickness (mm) | Overall diameter (Approx. mm) | Maximum conductor resistance (20°C) (Ω/km) | Test voltage (V) | Minimum insulation resistance (MΩ-km) | Approximate weight (kg/km) | Allowable Current Ambient temperature 40°C (3 line, S = 2d) (A) | ||
---|---|---|---|---|---|---|---|---|---|---|
Nominal cross-sectional area (mm^2) | Number of strands / diameter of strands (mm) or shape | Outer Diameter (mm) | ||||||||
100 | Circular compression | 12.0 | 2.0 | 1.5 | 19.0 | 0.183 | 2,500 | 1,500 | 1,120 | 355 |
Conductor | Insulator thickness (mm) | Sheath thickness (mm) | Overall diameter (Approx. mm) | Maximum conductor resistance (20°C) (Ω/km) | Test voltage (V) | Minimum insulation resistance (MΩ-km) | Approximate weight (kg/km) | Allowable Current Ambient temperature 40°C (1 line) (A) | ||
---|---|---|---|---|---|---|---|---|---|---|
Nominal cross-sectional area (mm^2) | Number of strands / diameter of strands (mm) or shape | Outer Diameter (mm) | ||||||||
2 3.5 5.5 8 | 7/0.6 7/0.8 7/1.0 7/1.2 | 1.8 2.4 3.0 3.6 | 0.8 0.8 1.0 1.0 | 1.5 1.5 1.5 1.5 | 10.5 11.5 13.5 15.0 | 9.42 5.30 3.40 2.36 | 1,500 1,500 1,500 1,500 | 2,500 2,500 2,500 2,000 | 120 165 235 300 | 28 39 52 65 |
8 14 22 | Circular compression | 3.4 4.4 5.5 | 1.0 1.0 1.2 | 1.5 1.5 1.5 | 14.5 16.5 19.5 | 2.34 1.34 0.849 | 1,500 2,000 2,000 | 2,000 1,500 1,500 | 290 435 635 | 65 91 120 |
Conductor | Insulator thickness (mm) | Sheath thickness (mm) | Overall diameter (Approx. mm) | Maximum conductor resistance (20°C) (Ω/km) | Test voltage (V) | Minimum insulation resistance (MΩ-km) | Approximate weight (kg/km) | Allowable Current Ambient temperature 40°C (1 line) (A) | ||
---|---|---|---|---|---|---|---|---|---|---|
Nominal cross-sectional area (mm^2) | Number of strands / diameter of strands (mm) or shape | Outer Diameter (mm) | ||||||||
2.0 3.5 5.5 8 | 7/0.6 7/0.8 7/1.0 7/1.2 | 1.8 2.4 3.0 3.6 | 0.8 0.8 1.0 1.0 | 1.5 1.5 1.5 1.5 | 11.0 12.5 14.5 16.0 | 9.42 5.30 3.40 2.36 | 1,500 1,500 1,500 1,500 | 2,500 2,500 2,500 2,000 | 150 210 300 380 | 23 33 44 54 |
8 14 22 38 60 | Circular compression | 3.4 4.4 5.5 7.3 9.3 | 1.0 1.0 1.2 1.2 1.5 | 1.5 1.5 1.5 1.7 1.9 | 15.5 17.5 21 25 31 | 2.34 1.34 0.849 0.491 0.311 | 1,500 2,000 2,000 2,500 2,500 | 2,000 1,500 1,500 1,500 1,500 | 360 585 860 1,410 2,170 | 54 76 100 140 190 |
Allowable current for 3 cores applied to 3-phase 3-wire type. The value of allowable current for 2-core is applied to a single-phase 3-wire type.
Conductor | Insulator thickness (mm) | Sheath thickness (mm) | Overall diameter (Approx. mm) | Maximum conductor resistance (20°C) (Ω/km) | Test voltage (V) | Minimum insulation resistance (MΩ-km) | Approximate weight (kg/km) | Allowable Current Ambient temperature 40°C (1 line) (A) | ||
---|---|---|---|---|---|---|---|---|---|---|
Nominal cross-sectional area (mm^2) | Number of strands / diameter of strands (mm) or shape | Outer Diameter (mm) | ||||||||
2.0 3.5 5.5 8 | 7/0.6 7/0.8 7/1.0 7/1.2 | 1.8 2.4 3.0 3.6 | 0.8 0.8 1.0 1.0 | 1.5 1.5 1.5 1.5 | 12.0 13.5 16.0 17.0 | 9.42 5.30 3.40 2.36 | 1,500 1,500 1,500 1,500 | 2,500 2,500 2,500 2,000 | 180 260 370 485 | 23 33 44 54 |
8 14 22 | Circular compression | 3.4 4.4 5.5 | 1.0 1.0 1.2 | 1.5 1.5 1.6 | 16.5 19.0 23 | 2.34 1.34 0.849 | 1,500 2,000 2,000 | 2,000 1,500 1,500 | 460 745 1,120 | 54 76 100 |
Allowable current for 4 cores is applied when one of the 4 cores is used as neutral or ground wire
Part Number |
---|
600VCV-8SQ-3-96 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Finished outer diameter (mm) | Sheath (outer coating) material | Insulation body materials | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | Rated Voltage | Shield | Overall Length (m) | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material | Conductor outer diameter (mm) | Insulation body color | Conductor configuration (Units/mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 87,784.00 | 1 Piece(s) | 5 Day(s) or more | 8 | 3 | 8 | 600V | NA | Black | NA | 96 | 16 | [Other] PVC (PVC· lead free) | Polyethylene-Based | - | - | - | - | - | - | - | - | - | - | - | 3.6 | Black, White, Red | 7/1.2 |
Loading...
Standard | JIS C 3605 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy