(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • We may not be able to supply the products manufactured in China temporarily since the Chinese government has restricted the supplier's operation due to CORONA VIRUS outbreak. We apologize for any inconvenience caused.

Mold Case TB-30 Series

Part Number

Configured Part Number is shown.

 
Part Number
TB-31-B
TB-31-IV
TB-32-B
TB-32-IV
TB-33-B
TB-33-IV
Part NumberVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension depth D
(mm)
Color Material Details Dimension vertical H
(mm)
Accessory PC board mounting boss (outer diameter / inner diameter)
6 Day(s) or more 105575IvoryPolystyrene30Mounting screws 1 setφ6 / φ2.7
10 Day(s) or more 105575BlackPolystyrene30Mounting screws 1 setφ6 / φ2.7
6 Day(s) or more 1060100IvoryPolystyrene30Mounting screws 1 setφ6 / φ2.7
10 Day(s) or more -60100BlackPolystyrene30Mounting screws 1 setφ6 / φ2.7
6 Day(s) or more 1085125IvoryPolystyrene30Mounting screws 1 setφ6 / φ2.7
10 Day(s) or more 1085125BlackABS30-φ6 / φ2.7

Loading...

  1. 1

Basic Information

Dimension vertical H(mm) 30 Installation Not Specified Number of board mounting holes 4 on corners

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support