(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
NK clamp【100 Pieces Per Package】

NK clamp

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,345₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
Cable clip made of 66 nylon convenient for securing cables, tubes, etc.

 
Part Number
DKN-5G
DKN-13G
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSWire bundle diameter
(mm)

₹ 1,345.11

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 106.2

₹ 3,191.20

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1014.5

Loading...

  1. 1

Basic Information

Material Nylon 66 Color Gray Standard UL1565
Properties Shock resistance, heat resistance, electrically insulation, and chemical resistance, flame retardancy
X
whatsapp-qr whatsapp-icon