(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Plicate

Plicate
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,380₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A JIS C 8309-compliant flexible metal wire tube for indoor use. Non-waterproof.

[Features]
- A pleated pipe structure featuring an galvanized steel outer later, steel intermediate later, and water resistant paper inner layer.
- Does not fall into the Japanese category for special electrical supplies, allowing you to embed it in concrete and run low-voltage indoor wiring, similar to steel wire tubing in normal, dry.
- Can be used for IV wires or cables.
- Use with standard Plica accessories.
- Burrs at the ends of Plicatubes may cut hands. Handle with care.

Part Number
PZ10
PZ17
PZ24
PZ30
PZ38
PZ50
PZ63
PZ83
PZ101
PZ1710
PZ3010
PZ3810
PZ5010
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter
(mm)
Internal Diameter
(mm)
1 roll length
(m)
Minimum inner curvature radius (fixed)
(mm)

₹ 15,416.78

1 Piece(s) 5 Day(s) or more 1013.39.25030

₹ 20,935.07

1 Piece(s) 5 Day(s) or more 1021.516.65050

₹ 14,037.20

1 Piece(s) 5 Day(s) or more 1028.823.82570

₹ 18,348.71

1 Piece(s) 5 Day(s) or more 1034.929.32590

₹ 22,314.65

1 Piece(s) 5 Day(s) or more 1042.937.125150

₹ 25,073.80

1 Piece(s) 5 Day(s) or more 1054.949.120200

₹ 19,831.42

1 Piece(s) 5 Day(s) or more 1069.162.610310

₹ 34,405.36

1 Piece(s) 9 Day(s) or more -88.181.010400

₹ 28,749.11

1 Piece(s) 9 Day(s) or more -107.3100.26500

₹ 4,380.16

1 Piece(s) 5 Day(s) or more 1021.516.61050

₹ 7,484.89

1 Piece(s) 5 Day(s) or more 1034.929.31090

₹ 9,021.16

1 Piece(s) 5 Day(s) or more -42.937.110150

₹ 12,657.62

1 Piece(s) 5 Day(s) or more 1054.949.110200

Loading...

  1. 1
 

Basic Information

Temperature Range(°C) -40 to 105 Standard JIS C3809, PSE Material Zinc plated steel strip, steel strip, water resistant paper
X
whatsapp-qr whatsapp-icon