(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Standard .093" Plug Housing (1292)

Standard .093" Plug Housing (1292)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      71₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A 5.03 mm pitch nylon power connector.
[Features]
・ Standard connector system based on 0.093 inch diameter pins
・ It can be used for either crimp housings or crimp receptacles
・ Supports up to 14.0 A (9.0 A for maximum circuit size, 17.0 A for high current/low mating terminals)
・ Maximum cable-to-cable configuration, cable-to-circuit board configuration, and supports up to 15 poles
[Applications]
・ It can be used for consumer appliances such as microwave ovens and refrigerators

 
Part Number
1292-P1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 71.43

5 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Connector Shape Square Connector series initials Number Applicable pin/contact Male (plug)
Number of Pins 9 Application Cable Connection Allowable Current(A) 11
Connection direction Straight Protection function (environmentally resistant) NA Representative Standard UL / CSA
Pitch(mm) 5.03 Number of Columns 3 Panel Mount NA
Material Nylon 66 Color Natural Color Note UL94V-2
Conforming terminal 1189, 1190, 1380, 1381, 1433, 1434, 1973, 2151, 2273, 2870, 2871, 4272, 4550, 6271 Mating Partner 03-09-1091, 03-09-1092, 03-09-1093, 03-09-1094

Please check the type/dimensions/specifications of the part 1292-P1 in the Standard .093" Plug Housing (1292) series.

X
whatsapp-qr whatsapp-icon