(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

SL™ Modular Angle Header (70553)

SL™ Modular Angle Header (70553)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      155₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Molex 2.54-mm pitch connector for circuit board-to-wire connections. Available for discrete wires and all types of IDT/FFC cables. 4

SL™ Modular Angle Header (70553)

SL? Modular Angle Header (70553)

Reference product image, part number 70553-0004

CategoryPCB Headers
Series70553
Application Signal, Wire-to-Board
Mates withSL Crimp Housing 70066 Option N
70066 Option G
70430 Option G
70400 Option G

Physical Specifications

Part Number70553-000170553-000270553-000370553-000470553-000570553-000670553-000770553-000970553-0019
BreakawayNo
Circuits (Loaded)23456781020
Circuits (maximum)23456781020
Color - ResinBlack
Durability (mating cycles max)50
Flammability?94V-0
Glow-Wire CapableNo
Guide to Mating PartYes
Lock to Mating PartYes
Material - MetalBrass, Phosphor Bronze
Material - Plating MatingGold
Material - Plating TerminationTin
Material - ResinHigh Temperature Thermoplastic
Net Weight0.527/g0.722/g0.917/g1.112/g1.307/g1.502/g1.697/g2.087/g4.357/g
Number of Rows1
OrientationRight Angle
PC Tail Length3.30mm
PCB LocatorNo
PCB RetentionNone
PCB Thickness - Recommended1.60mm
Packaging TypeTube
Pitch - Mating Interface2.54mm
Plating min - Mating0.381µm
Plating min - Termination1.905µm
Polarized to Mating PartYes
ShroudedFully
StackableNo
Temperature Range - Operating-40 to +105°C
Termination Interface: StyleThrough Hole

Outline Drawing

SL? Modular Angle Header (70553)

Outline drawing

Part NumberDimension A (mm)Dimension B (mm)
70553-00012.545.33
70553-00025.088.13
70553-00037.6210.67
70553-000410.1613.21
70553-000512.7015.75
70553-000615.2418.29
70553-000717.7820.83
70553-000922.8625.91
70553-001948.2651.31
Part Number
70553-0001
70553-0002
70553-0003
70553-0004
70553-0005
70553-0009
70553-0019
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Pins Representative Standard

₹ 385.71

1 Piece(s) 5 Day(s) or more 2UL / CSA

₹ 208.57

1 Piece(s) 5 Day(s) or more 3UL / CSA

₹ 155.20

1 Piece(s) 5 Day(s) or more 4UL / CSA

₹ 325.71

1 Piece(s) 5 Day(s) or more 5UL / CSA

₹ 257.14

1 Piece(s) 5 Day(s) or more 6UL / CSA

₹ 266.40

1 Piece(s) 5 Day(s) or more 10UL / CSA

₹ 272.22

1 Piece(s) 5 Day(s) or more 20CSA

Loading...

  1. 1
 

Basic Information

Connector Shape Square Connector series initials Number Applicable pin/contact Male (plug)
Application For PCB Allowable Current(A) 3 Allowable Voltage(V) 250
Connection direction Angle Protection function (environmentally resistant) NA Pitch(mm) 2.54
Number of Columns 1 Mating lock Available Terminal plating Tin
Color Black Mating Partner 70066, 70430, 70400