(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Molex compatible housing: 33472, compatible terminals: 33000/33011
Part Number: 0334824001
Part number: 33482-1201
Part number: 33482-2101
Part Number | 334824001 | 33482-1201 | 33482-2101 |
---|---|---|---|
Category | Crimp Housings | ||
Series | 33482 | ||
Application | Power, Wire-to-Wire | ||
Comments | N/A | No Connector Position Assurance (CPA) | No Connector Position Assurance (CPA) |
Overview | MX150 Sealed and Unsealed Connector System | ||
Product Name | MX150 | ||
UPC | 889056506823 | 756054494530 | 887191751665 |
Part Number | 334824001 | 33482-1201 | 33482-2101 |
---|---|---|---|
Circuits (maximum) | 4 | 12 | 20 |
Color - Resin | Black | Black, Natural | Black |
Gender | Plug | Plug | Plug |
Glow-Wire Capable | No | No | No |
Keying to Mating Part | Yes | Yes | Yes |
Lock to Mating Part | Yes | Yes | Yes |
Material - Resin | SPS/Nylon | Modified Polystyrene Alloy | Modified Polystyrene Alloy |
Net Weight | 8.211/g | 14.937/g | 21.678/g |
Number of Rows | 2 | 2 | 2 |
Packaging Type | Bag | Bag | Individual Cell |
Panel Mount | No | No | No |
Pitch - Mating Interface | 3.50 mm | 3.50 mm | 3.50 mm |
Polarized to Mating Part | Yes | Yes | Yes |
Stackable | No | No | No |
Temperature Range - Operating | -40 °C to +125 °C | -40 °C to +125 °C | -40 °C to +125 °C |
Lead-free Process Capability: N/A
Outline drawing (for reference only)
Part Number |
---|
0334824001 |
33482-1201 |
33482-2101 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Pins | Color |
---|---|---|---|---|---|---|
₹ 146.40 | 3 Piece(s) | 5 Day(s) or more | 4 | Black | ||
₹ 420.80 | 2 Piece(s) | 9 Day(s) or more | 12 | Black, natural color | ||
₹ 251.20 | 2 Piece(s) | 5 Day(s) or more | 20 | Black |
Loading...
Connector Shape | Square | Connector series initials | Number | Applicable pin/contact | Male (plug) |
---|---|---|---|---|---|
Application | Cable Connection | Allowable Current(A) | 22 | Allowable Voltage(V) | 14 |
Connection direction | Straight | Protection function (environmentally resistant) | NA | Pitch(mm) | 3.50 |
Number of Columns | 2 | Mating lock | Available | Panel Mount | NA |
Conforming terminal | 33000, 33011, 34345-0001 | Mating Partner | 33472 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy