(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Molex 10.00-mm pitch connector for wire-to-wire and wire-to-circuit board connections. Maximum current with 2 pole devices and appropriate wire size is 50.0 A for 8AWG. (Conforming terminal: 42817 mate housing: 42816).
General
Category | Crimp Housings |
---|---|
Series | 42818 |
Application | Power, Wire-to-Board |
Overview | Mini-Fit Sr. Power Connectors |
Product Name | Mini-Fit Sr. |
UPC | 800754382014 |
Physical
Circuits (maximum) | 2 |
---|---|
Color - Resin | Black |
Flammability | 94V-0 |
Gender | Plug |
Glow-Wire Capable | No |
Lock to Mating Part | Yes |
Material - Resin | Polyester |
Net Weight | 5.243/g |
Number of Rows | 1 |
Packaging Type | Bag |
Panel Mount | Yes |
Pitch - Mating Interface | 10.00 mm |
Polarized to Mating Part | Yes |
Stackable | No |
Temperature Range - Operating | -40 ℃ to +105 ℃ |
Electrical
・Current - Maximum per Contact: 50.0A
Agency Certification
・CSA: LR19980
・UL: E29179
Solder Process Data
・Lead-free Process Capability: N/A
Series image - Reference only
Part Number |
---|
42818-0212 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 120.00 | 1 Piece(s) | 5 Day(s) or more |
Loading...
Connector Shape | Square | Connector series initials | Number | Applicable pin/contact | Male (plug) |
---|---|---|---|---|---|
Number of Pins | 2 | Application | Cable Connection | Allowable Current(A) | 50 |
Connection direction | Straight | Protection function (environmentally resistant) | NA | Representative Standard | UL / TUV / CSA |
Pitch(mm) | 10.00 | Number of Columns | 1 | Mating lock | Available |
Panel Mount | Available | Color | Black | Conforming terminal | 42817 |
Mating Partner | 42816-0212 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy