(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Molex connector for wire-to-wire and board-to-board connections.
[Features]
· Single-row and dual-row products available (compatible terminal: 5556G, mating header: 5566, 5569).
· For wire-to-wire connections, use compatible housing: 5559.
· Fully-insulated terminal, positive lock housing, low contact pressure, polarized housing.
· The Mini-Fit product family provides blind-mating, TPA and high-current options.
· Connector for maximum rated current power of 9.0 A.
[Applications]
· Consumer devices, etc.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Pins | Allowable Current (A) | Number of Columns | Mating Partner | Other Properties |
---|---|---|---|---|---|---|---|---|---|
₹ 20.01 | 9 Piece(s) | 5 Day(s) or more | 2 | 9 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL94V-2 | ||
₹ 27.99 | 8 Piece(s) | 5 Day(s) or more | 2 | 9 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL 94 V-0 | ||
₹ 104.84 | 4 Piece(s) | 5 Day(s) or more | 3 | 9 | 1 | 39-01-4033, 39-01-4037, 39-30-2030, 39-30-2038, 39-30-3036 | Flame retardant: UL 94 V-0 | ||
₹ 27.99 | 8 Piece(s) | 5 Day(s) or more | 4 | 8 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL94V-2 | ||
₹ 36.00 | 7 Piece(s) | 5 Day(s) or more | 4 | 8 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL 94 V-0 | ||
₹ 33.99 | 8 Piece(s) | 5 Day(s) or more | 6 | 8 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL94V-2 | ||
₹ 45.99 | 7 Piece(s) | 5 Day(s) or more | 6 | 8 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL 94 V-0 | ||
₹ 39.99 | 8 Piece(s) | 5 Day(s) or more | 8 | 7 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL94V-2 | ||
₹ 51.99 | 5 Piece(s) | 5 Day(s) or more | 8 | 7 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL 94 V-0 | ||
₹ 45.99 | 7 Piece(s) | 5 Day(s) or more | 10 | 7 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL94V-2 | ||
₹ 57.99 | 4 Piece(s) | 5 Day(s) or more | 10 | 7 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL 94 V-0 | ||
₹ 51.99 | 6 Piece(s) | Same day | 12 | 6 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL94V-2 | ||
₹ 68.01 | 4 Piece(s) | 5 Day(s) or more | 12 | 6 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL 94 V-0 | ||
₹ 57.99 | 4 Piece(s) | 5 Day(s) or more | 14 | 6 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL94V-2 | ||
₹ 72.00 | 4 Piece(s) | 5 Day(s) or more | 14 | 6 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL 94 V-0 | ||
₹ 63.99 | 4 Piece(s) | 5 Day(s) or more | 16 | 6 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL94V-2 | ||
₹ 79.20 | 4 Piece(s) | 5 Day(s) or more | 16 | 6 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL 94 V-0 | ||
₹ 72.00 | 4 Piece(s) | 5 Day(s) or more | 18 | 6 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL94V-2 | ||
₹ 80.80 | 4 Piece(s) | 5 Day(s) or more | 18 | 6 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL 94 V-0 | ||
₹ 75.18 | 4 Piece(s) | 5 Day(s) or more | 20 | 6 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL94V-2 | ||
₹ 84.00 | 4 Piece(s) | 5 Day(s) or more | 20 | 6 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL 94 V-0 | ||
₹ 78.24 | 4 Piece(s) | 5 Day(s) or more | 22 | 6 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL94V-2 | ||
₹ 82.40 | 4 Piece(s) | 5 Day(s) or more | 22 | 6 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL 94 V-0 | ||
₹ 72.87 | 4 Piece(s) | 5 Day(s) or more | 24 | 6 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL94V-2 | ||
₹ 87.22 | 4 Piece(s) | 5 Day(s) or more | 24 | 6 | 2 | 5559, 5566, 5569, 43810, 44068, 44281, 87427, 42404, 42440 | Flame retardant: UL 94 V-0 |
Loading...
Connector Shape | Square | Connector series initials | Number | Applicable pin/contact | Female (socket) |
---|---|---|---|---|---|
Application | Cable Connection | Allowable Voltage(V) | 600 | Connection direction | Straight |
Protection function (environmentally resistant) | NA | Representative Standard | UL / TUV / CSA | Pitch(mm) | 4.20 |
Panel Mount | NA | Material | Nylon | Color | Natural Color |
Conforming terminal | 5556, 45750 | Caution | Permissible current is different depending on the number of cores, wire size, and wire material. |