(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

MIXO Modular Insert & Contact (Part Number)

MIXO Modular Insert & Contact
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      466₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· MIXO.
· MIXO modular inserts and contacts.
· Supports large currents up to 200 A, high voltage up to 5, 000 V, high density, air piping, LANs, and USBs.
· Supports optical fiber, coaxial, and Dsub9Pin connectors.

 
Part Number
CX 20 CM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Material Details Note Other standards Application

₹ 684.80

1 Piece(s) 5 Day(s) or more 10Male (plug)20Cable Connection16500CrimpStraightUL / CUL / CSAMale insert0.14 to 426 to 12-40+125Flame resistant thermoplastic resin--GOSTFor male contacts

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials A/B/C

Please check the type/dimensions/specifications of the part CX 20 CM in the MIXO Modular Insert & Contact series.

Product variants

Part Number
CX 01 BF
CX 01 BM
CX 01 UF
CX 25 IF
CX 25 IM
CX 3/4 XDF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Material Details Note Other standards Application

₹ 1,965.71

1 Piece(s) 5 Day(s) or more 10Female (socket)1Cable Connection1050CrimpStraightCCC / CSA / ULFemale Connector0.14 to 2.526 to 14-40+70Flame resistant thermoplastic resinShield BUS coaxial connector / 1-pole + shield-GOST-

₹ 1,972.86

1 Piece(s) 5 Day(s) or more 10Male (plug)1Cable Connection1050CrimpStraightCCC / CSA / ULMale connector0.14 to 2.526 to 14-40+70Flame resistant thermoplastic resinShield BUS coaxial connector / 1-pole + shield-GOST-

₹ 5,937.14

1 Piece(s) 5 Day(s) or more 10Female (socket)-Cable Connection---Straight-Female insert---25+80-With USB female - female connector---

₹ 1,357.14

1 Piece(s) 5 Day(s) or more 10Female (socket)25Cable Connection450CrimpStraight-Female insert0.08 to 0.5228 to 20-40+125Flame resistant thermoplastic resin---For female contacts

₹ 1,368.57

1 Piece(s) 5 Day(s) or more 10Male (plug)25Cable Connection450CrimpStraight-Male insert0.08 to 0.5228 to 20-40+125Flame resistant thermoplastic resin---For male contacts

₹ 549.60

1 Piece(s) 5 Day(s) or more 10Female (socket)7Cable Connection40/10830CrimpStraight-Female insert1.5 to 616 to 10-40+125Flame resistant thermoplastic resin---For female contacts