(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MIXO Modular Insert & Contact (Part Number)

MIXO Modular Insert & Contact
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      466₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· MIXO.
· MIXO modular inserts and contacts.
· Supports large currents up to 200 A, high voltage up to 5, 000 V, high density, air piping, LANs, and USBs.
· Supports optical fiber, coaxial, and Dsub9Pin connectors.

 
Part Number
CX 01 BM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Material Details Note Other standards Application

₹ 1,972.86

1 Piece(s) 5 Day(s) or more 10Male (plug)1Cable Connection1050CrimpStraightUL / CCC / CSAMale connector0.14 to 2.526 to 14-40+70Flame resistant thermoplastic resin 1-pole + shield / Shield BUS coaxial connector -GOST-

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials A/B/C

Please check the type/dimensions/specifications of the part CX 01 BM in the MIXO Modular Insert & Contact series.

Product variants

Part Number
CX 01 9VF
CX 01 9VM
CX 01 BF
CX 01 UF
CX 01 UM
CX 01 YF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Material Details Note Other standards Application

₹ 4,620.00

1 Piece(s) 5 Day(s) or more 10Female (socket)9Cable Connection550CrimpStraight-Module adapter for D-SUB connector0.08 to 0.5228 to 20---Female insert / With connector---

₹ 4,640.00

1 Piece(s) 5 Day(s) or more 10Male (plug)9Cable Connection550CrimpStraight-Module adapter for D-SUB connector0.08 to 0.5228 to 20---Male insert / With connector---

₹ 1,965.71

1 Piece(s) 5 Day(s) or more 10Female (socket)1Cable Connection1050CrimpStraightCCC / CSA / ULFemale Connector0.14 to 2.526 to 14-40+70Flame resistant thermoplastic resinShield BUS coaxial connector / 1-pole + shield-GOST-

₹ 5,937.14

1 Piece(s) 5 Day(s) or more 10Female (socket)-Cable Connection---Straight-Female insert---25+80-With USB female - female connector---

₹ 1,070.00

1 Piece(s) 5 Day(s) or more 10Male (plug)-Cable Connection---Straight-Male insert---25+80-Without USB male connector---

₹ 921.60

1 Piece(s) 5 Day(s) or more 10Female (socket)1Cable Connection2001000CrimpStraight-Female insert16–706 to 2/0-40+125Flame resistant thermoplastic resin---For female contacts