(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· MIXO.
· MIXO modular inserts and contacts.
· Supports large currents up to 200 A, high voltage up to 5, 000 V, high density, air piping, LANs, and USBs.
· Supports optical fiber, coaxial, and Dsub9Pin connectors.
Part Number |
---|
CX 17 DM |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Representative Standard | Part names | Conforming wire size (cross section) (mm2) | Conforming wire size (AWG) | Operating Temperature Range (Min) (°C) | Operating Temperature Range (Max) (°C) | Material | Details | Note | Other standards | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 730.00 | 1 Piece(s) | 5 Day(s) or more | 10 | Male (plug) | 17 | Cable Connection | 10 | 160 | Crimp | Straight | - | Male insert | 0.14 to 2.5 | 26 to 14 | -40 | +125 | Flame resistant thermoplastic resin | - | - | - | For male contacts |
Loading...
Connector Shape | Square shape | Connector series initials | A/B/C |
---|
Please check the type/dimensions/specifications of the part CX 17 DM in the MIXO Modular Insert & Contact series.
Part Number |
---|
CX 01 BF |
CX 01 BM |
CX 01 UF |
CX 20 CM |
CX 25 IF |
CX 25 IM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Representative Standard | Part names | Conforming wire size (cross section) (mm2) | Conforming wire size (AWG) | Operating Temperature Range (Min) (°C) | Operating Temperature Range (Max) (°C) | Material | Details | Note | Other standards | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,965.71 | 1 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 1 | Cable Connection | 10 | 50 | Crimp | Straight | CCC / CSA / UL | Female Connector | 0.14 to 2.5 | 26 to 14 | -40 | +70 | Flame resistant thermoplastic resin | Shield BUS coaxial connector / 1-pole + shield | - | GOST | - | ||
₹ 1,972.86 | 1 Piece(s) | 5 Day(s) or more | 10 | Male (plug) | 1 | Cable Connection | 10 | 50 | Crimp | Straight | CCC / CSA / UL | Male connector | 0.14 to 2.5 | 26 to 14 | -40 | +70 | Flame resistant thermoplastic resin | Shield BUS coaxial connector / 1-pole + shield | - | GOST | - | ||
₹ 5,937.14 | 1 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | - | Cable Connection | - | - | - | Straight | - | Female insert | - | - | -25 | +80 | - | With USB female - female connector | - | - | - | ||
₹ 684.80 | 1 Piece(s) | 5 Day(s) or more | 10 | Male (plug) | 20 | Cable Connection | 16 | 500 | Crimp | Straight | CSA / UL / CUL | Male insert | 0.14 to 4 | 26 to 12 | -40 | +125 | Flame resistant thermoplastic resin | - | - | GOST | For male contacts | ||
₹ 1,357.14 | 1 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 25 | Cable Connection | 4 | 50 | Crimp | Straight | - | Female insert | 0.08 to 0.52 | 28 to 20 | -40 | +125 | Flame resistant thermoplastic resin | - | - | - | For female contacts | ||
₹ 1,368.57 | 1 Piece(s) | 5 Day(s) or more | 10 | Male (plug) | 25 | Cable Connection | 4 | 50 | Crimp | Straight | - | Male insert | 0.08 to 0.52 | 28 to 20 | -40 | +125 | Flame resistant thermoplastic resin | - | - | - | For male contacts |