(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MIXO Modular Insert & Contact (Part Number)

MIXO Modular Insert & Contact
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      466₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· MIXO.
· MIXO modular inserts and contacts.
· Supports large currents up to 200 A, high voltage up to 5, 000 V, high density, air piping, LANs, and USBs.
· Supports optical fiber, coaxial, and Dsub9Pin connectors.

 
Part Number
CX 08 BM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Material Details Note Other standards Application

₹ 2,131.43

1 Piece(s) 5 Day(s) or more 10Male (plug)8Cable Connection550CrimpStraightUL / CCC / CSAMale connector0.08 to 0.5228 to 20-40+70Flame resistant thermoplastic resin8 pole + shield / Shield BUS multiaxial connector -GOST-

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials A/B/C

Please check the type/dimensions/specifications of the part CX 08 BM in the MIXO Modular Insert & Contact series.

Product variants

Part Number
CX 01 BF
CX 01 BM
CX 01 UF
CX 08 CF
CX 08 CM
CX 1/2 BDF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Material Details Note Other standards Application

₹ 1,965.71

1 Piece(s) 5 Day(s) or more 10Female (socket)1Cable Connection1050CrimpStraightCCC / CSA / ULFemale Connector0.14 to 2.526 to 14-40+70Flame resistant thermoplastic resinShield BUS coaxial connector / 1-pole + shield-GOST-

₹ 1,972.86

1 Piece(s) 5 Day(s) or more 10Male (plug)1Cable Connection1050CrimpStraightCCC / CSA / ULMale connector0.14 to 2.526 to 14-40+70Flame resistant thermoplastic resinShield BUS coaxial connector / 1-pole + shield-GOST-

₹ 5,937.14

1 Piece(s) 5 Day(s) or more 10Female (socket)-Cable Connection---Straight-Female insert---25+80-With USB female - female connector---

₹ 570.40

1 Piece(s) 5 Day(s) or more 10Female (socket)8Cable Connection16400CrimpStraightCCC / CSA / ULFemale insert0.14 to 426 to 12-40+125Flame resistant thermoplastic resin--GOSTFor female contacts

₹ 564.00

1 Piece(s) 5 Day(s) or more 10Male (plug)8Cable Connection16400CrimpStraightCCC / CSA / ULMale insert0.14 to 426 to 12-40+125Flame resistant thermoplastic resin--GOSTFor male contacts

₹ 992.86

1 Piece(s) 5 Day(s) or more 10Female (socket)-Cable Connection1050-Straight-Female insert0.14 to 2.526 to 14---Adapter insert 1 shield connector + 2 for auxiliary pole (10A contact)---