(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CNE / CSE / CCE Common Use Screw Type, Spring Type, Pressure Bonding Type 16A / 500V Insert (Part Number)

CNE / CSE / CCE Common Use Screw Type, Spring Type, Pressure Bonding Type 16A / 500V Insert
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,125₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CNE / CSE / CCE, general purpose screw type / spring type / crimped type, 16A / 500V, insert

[Features]
・CNE/CSE/CCE.
・General purpose screw type / spring type / crimped type.
▪ 16A / 500V.
▪ Insert

 
Part Number
CSEM 10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Wire connection method Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Contact surface treatment Enclosure size
(mm)
Details Note Application

₹ 2,772.86

1 Piece(s) 5 Day(s) or more 10Male (plug)10[Other] Spring typeUL / CCC / CSAMale insert0.14 to 2.526 to 14Silver Plated57.27With male contact--

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials A/B/C Application Cable Connection
Allowable Current(A) 16 Allowable Voltage(V) 500 Connection direction Straight
Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) +125 Material Flame resistant thermoplastic resin
Other standards GL, GOST

Please check the type/dimensions/specifications of the part CSEM 10 in the CNE / CSE / CCE Common Use Screw Type, Spring Type, Pressure Bonding Type 16A / 500V Insert series.

Product variants

Part Number
CCEF 16
CCEF 16 N
CCEF 24
CCEF 24 N
CSEM 16
CSEM 24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Wire connection method Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Contact surface treatment Enclosure size
(mm)
Details Note Application

₹ 1,990.00

1 Piece(s) 5 Day(s) or more 10Female (socket)16CrimpCSA / ULFemale insert---77.27-Contacts sold separatelyFor female contacts

₹ 1,124.80

1 Piece(s) 5 Day(s) or more 10Female (socket)32CrimpCSA / ULFemale insert---77.62-Contacts sold separatelyFor female contacts

₹ 1,291.76

1 Piece(s) 5 Day(s) or more 10Female (socket)24CrimpCSA / ULFemale insert---104.27-Contacts sold separatelyFor female contacts

₹ 2,275.71

1 Piece(s) 5 Day(s) or more 10Female (socket)48CrimpCSA / ULFemale insert---104.62No. 1 to 24 / No. 25 to 48Contacts sold separately-

₹ 2,270.82

1 Piece(s) 5 Day(s) or more 10Male (plug)16[Other] Spring typeCCC / CSA / ULMale insert0.14 to 2.526 to 14Silver Plated77.27With male contact--

₹ 4,608.57

1 Piece(s) 5 Day(s) or more 10Male (plug)24[Other] Spring typeCCC / CSA / ULMale insert0.14 to 2.526 to 14Silver Plated104.27With male contact--
X
whatsapp-qr whatsapp-icon