(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

CK / CKS Small Screw Type and Spring Type 10A / 250 V Insert (Part Number)

CK / CKS   Small Screw Type and Spring Type   10A / 250 V   Insert
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      564₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CK / CKS Small screw type / spring type, 10A / 250 V, Insert

[Features]
・CK/CKS.
・Small screw type / spring type.
▪ 10A/250 V insert

 
Part Number
CKSF 04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Contact surface treatment Color Operating Temperature Range (Max)
(°C)
Enclosure type Hood Entry Direction Entry dimensions
(mm)
Material Details Note Other standards Application

₹ 1,871.43

1 Piece(s) 5 Day(s) or more 10Female (socket)4Cable Connection10400[Other] Spring typeStraight-UL / CUL / CCCFemale insert0.14 to 2.526 to 14Silver Plated-+125---Flame resistant thermoplastic resinWith female contact-GOST-

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials A/B/C Operating Temperature Range (Min)(°C) -40
Enclosure size(mm) 21.21

Please check the type/dimensions/specifications of the part CKSF 04 in the CK / CKS Small Screw Type and Spring Type 10A / 250 V Insert series.

Product variants

Part Number
CKAX 03 VGS
CKF 03
CKF 03 N
CKF 04
CKSM 03
CKSM 04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Contact surface treatment Color Operating Temperature Range (Max)
(°C)
Enclosure type Hood Entry Direction Entry dimensions
(mm)
Material Details Note Other standards Application

₹ 2,435.71

1 Piece(s) 5 Day(s) or more 10-------AvailableUL / CULHood----+125C-TYPETop11-With stainless steel lever---

₹ 564.00

1 Piece(s) 5 Day(s) or more 10Female (socket)3Cable Connection10250Fasten With ScrewsStraight-CCC / CSA / ULFemale insert0.75 to 2.518 to 14Silver PlatedWhite+100---Flame resistant thermoplastic resinWith female contactMountable from the back of straight-type bulkhead housing CKI.GL, GOST-

₹ 1,045.71

1 Piece(s) 5 Day(s) or more 10Female (socket)3Cable Connection10250Fasten With ScrewsStraight-CCC / CSA / ULFemale insert0.75 to 2.518 to 14Silver PlatedBlack+100---Flame resistant thermoplastic resinWith female contactMountable from the back of straight-type bulkhead housing CKI.GL, GOST-

₹ 627.20

1 Piece(s) 5 Day(s) or more 10Female (socket)4Cable Connection10250Fasten With ScrewsStraight-CCC / CSA / ULFemale insert0.75 to 2.518 to 14Silver PlatedWhite+100---Flame resistant thermoplastic resinWith female contactMountable from the back of straight-type bulkhead housing CKI.GL, GOST-

₹ 1,664.29

1 Piece(s) 5 Day(s) or more 10Male (plug)3Cable Connection10400[Other] Spring typeStraight-CCC / UL / CULMale insert0.14 to 2.526 to 14Silver Plated-+125---Flame resistant thermoplastic resinWith male contact-GOST-

₹ 991.20

1 Piece(s) 5 Day(s) or more 10Male (plug)4Cable Connection10400[Other] Spring typeStraight-CCC / UL / CULMale insert0.14 to 2.526 to 14Silver Plated-+125---Flame resistant thermoplastic resinWith male contact-GOST-