(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
CK / CKS Small screw type / spring type, 10A / 250 V, Insert
[Features]
・CK/CKS.
・Small screw type / spring type.
▪ 10A/250 V insert
Part Number |
---|
CKSF 03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Part names | Conforming wire size (cross section) (mm2) | Conforming wire size (AWG) | Contact surface treatment | Color | Operating Temperature Range (Max) (°C) | Enclosure type | Hood Entry Direction | Entry dimensions (mm) | Material | Details | Note | Other standards | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,734.29 | 1 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 3 | Cable Connection | 10 | 400 | [Other] Spring type | Straight | - | UL / CUL / CCC | Female insert | 0.14 to 2.5 | 26 to 14 | Silver Plated | - | +125 | - | - | - | Flame resistant thermoplastic resin | With female contact | - | GOST | - |
Loading...
Connector Shape | Square shape | Connector series initials | A/B/C | Operating Temperature Range (Min)(°C) | -40 |
---|---|---|---|---|---|
Enclosure size(mm) | 21.21 |
Please check the type/dimensions/specifications of the part CKSF 03 in the CK / CKS Small Screw Type and Spring Type 10A / 250 V Insert series.
Part Number |
---|
CKF 03 |
CKF 03 N |
CKF 04 |
CKSF 04 |
CKSM 03 |
CKSM 04 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Part names | Conforming wire size (cross section) (mm2) | Conforming wire size (AWG) | Contact surface treatment | Color | Operating Temperature Range (Max) (°C) | Enclosure type | Hood Entry Direction | Entry dimensions (mm) | Material | Details | Note | Other standards | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 564.00 | 1 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 3 | Cable Connection | 10 | 250 | Fasten With Screws | Straight | - | CCC / CSA / UL | Female insert | 0.75 to 2.5 | 18 to 14 | Silver Plated | White | +100 | - | - | - | Flame resistant thermoplastic resin | With female contact | Mountable from the back of straight-type bulkhead housing CKI. | GL, GOST | - | ||
₹ 1,045.71 | 1 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 3 | Cable Connection | 10 | 250 | Fasten With Screws | Straight | - | CCC / CSA / UL | Female insert | 0.75 to 2.5 | 18 to 14 | Silver Plated | Black | +100 | - | - | - | Flame resistant thermoplastic resin | With female contact | Mountable from the back of straight-type bulkhead housing CKI. | GL, GOST | - | ||
₹ 627.20 | 1 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 4 | Cable Connection | 10 | 250 | Fasten With Screws | Straight | - | CCC / CSA / UL | Female insert | 0.75 to 2.5 | 18 to 14 | Silver Plated | White | +100 | - | - | - | Flame resistant thermoplastic resin | With female contact | Mountable from the back of straight-type bulkhead housing CKI. | GL, GOST | - | ||
₹ 1,871.43 | 1 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 4 | Cable Connection | 10 | 400 | [Other] Spring type | Straight | - | CCC / UL / CUL | Female insert | 0.14 to 2.5 | 26 to 14 | Silver Plated | - | +125 | - | - | - | Flame resistant thermoplastic resin | With female contact | - | GOST | - | ||
₹ 1,664.29 | 1 Piece(s) | 5 Day(s) or more | 10 | Male (plug) | 3 | Cable Connection | 10 | 400 | [Other] Spring type | Straight | - | CCC / UL / CUL | Male insert | 0.14 to 2.5 | 26 to 14 | Silver Plated | - | +125 | - | - | - | Flame resistant thermoplastic resin | With male contact | - | GOST | - | ||
₹ 991.20 | 1 Piece(s) | 5 Day(s) or more | 10 | Male (plug) | 4 | Cable Connection | 10 | 400 | [Other] Spring type | Straight | - | CCC / UL / CUL | Male insert | 0.14 to 2.5 | 26 to 14 | Silver Plated | - | +125 | - | - | - | Flame resistant thermoplastic resin | With male contact | - | GOST | - |