(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Instrumentation cable having polyethylene insulated vinyl sheath
[Features]
• Thanks to tin plated annealed copper wire conductor, contact failures due to corrosion and such are prevented.
• Color identification of every core facilitates error prevention in wiring and easy wire connecting work.
• Contains drain wire for easy grounding connection.
• Featuring lead free highly flexible vinyl compound as sheath material and braided wire shielding structure for superior flexibility.
• Uses polyethylene insulator providing excellent electrical properties.
• Thanks to dual shielded twisted pair structure using AL/PET tape under tin plated annealed copper wire braided shield, noise due to electrostatic induction as well as induction between lines (cross talk) is prevented.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Internal conductor configuration (number of strands/strand diameter) (Units/mm) | Internal conductor outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 902.01 | 1 Piece(s) | 7 Day(s) or more | 10 | 1 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 1,104.45 | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 1,273.22 | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 1,443.33 | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 1,804.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 5 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 2,164.80 | 1 Piece(s) | 7 Day(s) or more | 10 | 6 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 2,525.60 | 1 Piece(s) | 7 Day(s) or more | 10 | 7 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 2,886.40 | 1 Piece(s) | 7 Day(s) or more | 10 | 8 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 3,247.20 | 1 Piece(s) | 7 Day(s) or more | 10 | 9 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 2,379.56 | 1 Piece(s) | 7 Day(s) or more | 10 | 10 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 2,540.29 | 1 Piece(s) | 7 Day(s) or more | 10 | 11 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 2,702.36 | 1 Piece(s) | 7 Day(s) or more | 10 | 12 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 2,863.09 | 1 Piece(s) | 7 Day(s) or more | 10 | 13 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 3,025.15 | 1 Piece(s) | 7 Day(s) or more | 10 | 14 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 3,185.87 | 1 Piece(s) | 7 Day(s) or more | 10 | 15 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 3,347.95 | 1 Piece(s) | 7 Day(s) or more | 10 | 16 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 3,572.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 17 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 3,781.60 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 3,992.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 19 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 3,993.53 | 1 Piece(s) | 7 Day(s) or more | 10 | 20 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 4,154.25 | 1 Piece(s) | 7 Day(s) or more | 10 | 21 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 4,316.33 | 1 Piece(s) | 7 Day(s) or more | 10 | 22 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 4,477.05 | 1 Piece(s) | 7 Day(s) or more | 10 | 23 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 4,639.13 | 1 Piece(s) | 7 Day(s) or more | 10 | 24 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 4,799.85 | 1 Piece(s) | 7 Day(s) or more | 10 | 25 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 4,961.91 | 1 Piece(s) | 7 Day(s) or more | 10 | 26 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 5,122.64 | 1 Piece(s) | 7 Day(s) or more | 10 | 27 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 5,284.71 | 1 Piece(s) | 7 Day(s) or more | 10 | 28 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 5,445.44 | 1 Piece(s) | 7 Day(s) or more | 10 | 29 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 5,607.51 | 1 Piece(s) | 7 Day(s) or more | 10 | 30 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 5,768.24 | 1 Piece(s) | 7 Day(s) or more | 10 | 31 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 5,930.29 | 1 Piece(s) | 7 Day(s) or more | 10 | 32 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 6,091.02 | 1 Piece(s) | 7 Day(s) or more | 10 | 33 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 6,253.09 | 1 Piece(s) | 7 Day(s) or more | 10 | 34 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 6,413.82 | 1 Piece(s) | 7 Day(s) or more | 10 | 35 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 6,575.89 | 1 Piece(s) | 7 Day(s) or more | 10 | 36 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 6,736.62 | 1 Piece(s) | 7 Day(s) or more | 10 | 37 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 6,898.67 | 1 Piece(s) | 7 Day(s) or more | 10 | 38 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 7,059.40 | 1 Piece(s) | 7 Day(s) or more | 10 | 39 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 7,221.47 | 1 Piece(s) | 7 Day(s) or more | 10 | 40 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 7,382.20 | 1 Piece(s) | 7 Day(s) or more | 10 | 41 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 7,544.27 | 1 Piece(s) | 7 Day(s) or more | 10 | 42 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 7,705.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 43 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 7,867.05 | 1 Piece(s) | 7 Day(s) or more | 10 | 44 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 8,027.78 | 1 Piece(s) | 7 Day(s) or more | 10 | 45 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 8,189.85 | 1 Piece(s) | 7 Day(s) or more | 10 | 46 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 8,350.58 | 1 Piece(s) | 7 Day(s) or more | 10 | 47 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 8,512.65 | 1 Piece(s) | 7 Day(s) or more | 10 | 48 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 8,673.38 | 1 Piece(s) | 7 Day(s) or more | 10 | 49 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 8,421.56 | 1 Piece(s) | 7 Day(s) or more | 10 | 50 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 8,574.25 | 1 Piece(s) | 7 Day(s) or more | 10 | 51 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 8,728.29 | 1 Piece(s) | 7 Day(s) or more | 10 | 52 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 8,880.98 | 1 Piece(s) | 7 Day(s) or more | 10 | 53 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 9,033.67 | 1 Piece(s) | 7 Day(s) or more | 10 | 54 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 9,187.71 | 1 Piece(s) | 7 Day(s) or more | 10 | 55 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 9,340.40 | 1 Piece(s) | 7 Day(s) or more | 10 | 56 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 9,493.09 | 1 Piece(s) | 7 Day(s) or more | 10 | 57 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 9,647.11 | 1 Piece(s) | 7 Day(s) or more | 10 | 58 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 9,799.80 | 1 Piece(s) | 7 Day(s) or more | 10 | 59 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 | ||
₹ 9,952.49 | 1 Piece(s) | 7 Day(s) or more | 10 | 60 | 0.2 | 24 | 2 | 1P | 5.5 | 7/0.18 | 0.54 |
Loading...
Shield | Available | Properties | Oil Resistance / Heat-Resistance | Sheath (outer coating) color | Black |
---|---|---|---|---|---|
Grounding Wire | NA | Insulation body materials | Polyethylene-Based | Insulation body color | See the catalog |
Other Properties | Flexibility/noise resistance | Other standards | JIS |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy