(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Electricity detector

Electricity detector
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      31,081₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Voltage detector that can be used for a broad range of applications

[Features]
· Ultimate AC low-voltage version.
· Detector is equally sensitive whether working bare or coated.
· Detection possible from above the cord.
· Equipped with new integrated circuitry.
· Available in three colors

 
Part Number
HST-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 31,081.44

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Rated Voltage(V) 34500 Operating voltage range (min)(V) AC3000 Operating voltage range (max)(V) AC34500
Detection display Sound and light-emitting type Features Telescopic

Please check the type/dimensions/specifications of the part HST-30 in the Electricity detector series.