(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

KR-19 Series

KR-19 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,762₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Resin containing solder wound on a bobbin.
Non-chlorine high-performance solder.
Chlorine compounds are not included as activators.
Easy to use with no soldering defects.
[Applications]
Supports materials that are difficult to solder, such as stainless steel, Zn-plated steel plates, and Ni-plated materials.

Part Number
KR-19-60A-1.6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 14,762.25

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Wire diameter(mm) 1.6 Shape Bobbin reel

Please check the type/dimensions/specifications of the part KR-19-60A-1.6 in the KR-19 Series series.