(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Eco Solder Solder Bar

Eco Solder Solder Bar
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,351₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A highly reliable solder bar.

[Features]
· Solder paste.
· [Eco Solder paste].
· "Eco Solder" is an environmentally friendly lead free solder paste that, when compared to traditional solder pastes, helps resolve problems such as heat-resistance (due to a high melting point), supply stability, wettability, and preservation stability—a problem associated with lead free solder.
· [S70G series].
· Maintains the viscosity stability of the GRN362 series by preservation and squeezing, while also providing improved reliability and performance in terms of heat-resistance and flux spattering. Improves in all aspects; from product mounting to production.
· Drastically improves the ability to prevent incomplete BGA fusion, which has been difficult to solve.
· Types which can improve the thermostability of ingredients and maintain temperature are also available.
· [374FS series].
· Developed for joining large surface areas such as during semi-conductor module mounting. Displays excellent cleaning properties with various types of cleaning solution. Reduces the occurrence of voids which form on the underside of bare chips, etc.
· [TVA series].
· A lead-free solder paste developed for usage in 3D implementation such as POP.
· [DSR series].
· A lead free solder paste for dispensing. Combines characteristics, enabling use with a wide range of applications.
· As well as general reflow heating, it also supports other heating methods such as rapid heating (laser, hot air, etc.)
· [345F series].
· Features improved cleaning of residues with various types of cleaning solution. Boasts heat-resistance and viscosity stability while also inhibiting the formation of solder balls.

Part Number
M705
M705E
M708
M708EM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAlloy composition Usage Note

₹ 29,491.00

10 Piece(s) 17 Day(s) or more Sn-3.0Ag-0.5CuFor initial supply-

₹ 197,088.00

1 Piece(s) 24 Day(s) or more Sn-3.0Ag-0.5CuFor initial supplyWith oxidation inhibitor (phosphorus)

₹ 12,350.91

1 Piece(s) 17 Day(s) or more Sn-3.0AgFor additional supply-

₹ 17,647.00

1 Piece(s) 15 Day(s) or more Sn-3.0AgFor additional supplyWith oxidation inhibitor (phosphorus)

Loading...

  1. 1

Basic Information

Supply form Rod Shape Amount of Content 1 pack (with 1 kg)