(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Naked crimp sleeve for copper wiring.
[Features]
• A naked crimp sleeve for copper wiring.
Type B for Straight-Wire Butts, Type P for Straight-Wire Overlaps
Part Number |
---|
B-1.25 |
B-2 |
B-5.5 |
B-8 |
P-1.25 |
P-2 |
P-5.5 |
P-8 |
P-38 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length (mm) | Sleeve internal diameter (mm) | Application | Outer Diameter (mm) | Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 868.93 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 10 | 15 | 1.7 | For butt splice | 3.3 | 15 | ||
₹ 979.02 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 10 | 15 | 2.3 | For butt splice | 4.0 | 15 | ||
₹ 1,444.75 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 10 | 15 | 3.4 | For butt splice | 5.4 | 15 | ||
₹ 2,920.60 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 10 | 21 | 4.5 | For butt splice | 7.0 | 21 | ||
₹ 590.22 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 10 | 8 | 1.7 | For linear superposition | 3.3 | 8.0 | ||
₹ 631.75 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 10 | 8 | 2.3 | For linear superposition | 4.0 | 8.0 | ||
₹ 989.36 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 10 | 8.5 | 3.4 | For linear superposition | 5.4 | 8.5 | ||
₹ 1,417.96 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 10 | 9.5 | 4.5 | For linear superposition | 7.0 | 9.5 | ||
₹ 6,163.44 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 10 | 16.5 | 9.4 | For linear superposition | 13.2 | 16.5 |
Loading...
Type | Sleeve | Insulation film | NA |