(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Glass Tube Series Fuse B - Cartridge - Small【2-200 Pieces Per Package】

Glass Tube Series Fuse B - Cartridge - Small
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      160₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cartridge-type glass tube fuse that protects equipment from overcurrent and short-circuit current. There are 2 to 200 pcs. included, and they can be used for various purposes.

Features

●When over current or short-circuit current flows, it is the simplest, inexpensive and widely used that protects the equipment.

Specification

●Rated Voltage(V):AC250
●Size(mm):5.2 x 20
●Q'ty Per Bag(piece):2
●SPQ(bag):10
Part Number
FGMB-125V-1A-PBF
FGMB-125V-3A-PBF
FGMB-125V-10A-PBF
FGMB-250V-0.1A-PBF
FGMB-250V-0.2A-PBF
FGMB-250V-0.3A-PBF
FGMB-250V-1A-2P-PBF
FGMB-250V-2A-2P-PBF
FGMB-250V-3A-2P-PBF
FGMB-250V-5A-2P-PBF
FGMB-250V-10A-2P-PBF
FGMB-250V-15A-2P-PBF
FGMB-A-125V-0.5A-PBF
FGMB-A-250V-0.5A-PBF
FGMB-A-250V-1A-PBF
FGMB-A-250V-2A-PBF
FGMB-A-250V-3A-PBF
FGMB-A-250V-5A-PBF
FGMB-S-250V-10A-PBF
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSRated Voltage
(V)
Rated Current
(A)
Representative Standard JAN Code Trusco Code

₹ 3,018.82

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more -1251PSE--

₹ 3,018.82

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more -1253PSE--

₹ 4,260.44

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more -12510PSE--

₹ 9,407.45

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more -2500.1---

₹ 9,407.45

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more -2500.2---

₹ 8,579.71

1 Pack(s)

200 Pieces Per Package

19 Day(s) or more -2500.3---

₹ 159.53

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more -2501PSE4582262760268470-1895

₹ 159.53

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more -2502PSE4582262760299470-1909

₹ 159.53

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more -2503PSE4582262760305470-1917

₹ 163.55

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more -2505PSE4582262760329470-1925

₹ 159.74

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more -25010PSE4582262760350470-1879

₹ 179.62

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more -25015PSE4582262760367470-1887

₹ 4,173.09

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more 101250.5---

₹ 6,104.51

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more 102500.5---

₹ 6,380.42

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more 102501PSE--

₹ 6,380.42

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more 102502PSE--

₹ 6,465.96

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more 102503PSE--

₹ 6,932.25

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more 102505PSE--

₹ 5,914.13

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more 1025010PSE--

Loading...

  1. 1
 

Basic Information

Fusing property B Type Lead Wire NA Fuse size φ 5.2 × 20 mm
Temperature increase 115% 100°C or below electrification: 130% fusing: 160% within 60 minutes 200% within 2 minutes
X
whatsapp-qr whatsapp-icon