(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tester Component, IC Test Lead [6 units included]

Tester Component, IC Test Lead [6 units included]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,422₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

IC test lead used when measuring IC signals, etc.
·Overall length: Approx. 0.5 m
·6 colors
·Dielectric strength: 1,000 V AC/1 minute or more
·Insulation resistance: 500 V DC / 100 MΩ or more

 
Part Number
HK-ICT01H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,421.95

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Classification IC clip Terminal combination IC clip / IC clip

Please check the type/dimensions/specifications of the part HK-ICT01H in the Tester Component, IC Test Lead [6 units included] series.