(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

6-Pin, 2/4 core modular jack RJ11 relay connector

6-Pin, 2/4 core modular jack RJ11 relay connector
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      423₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ELPA: A wire-to-wire connector that can connect and extend telephone cords to each other.
[Features]
・ It can be used as an extension adapter for 6 poles 4-core/6 poles 2-core
[Applications]
・ It is used for connecting and extending telephone cords

 
Part Number
TEA-001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 423.00

1 Piece(s) Available 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Telephone relay connector Conforming Cable 6-pole 4-core/2-core

Please check the type/dimensions/specifications of the part TEA-001 in the 6-Pin, 2/4 core modular jack RJ11 relay connector series.