(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

C-Grid® Product (70568)

C-Grid® Product (70568)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      349₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Molex 2.54-mm pitch double-row connector for board-to-board connections. Available in straight and right angle types.

Features and Specifications

General

Part Number15-47-761615-47-7618
CategoryPCB Headers
Series70568
ApplicationSignal, Wire-to-Board
OverviewC-Grid Connector Products
Product NameC-Grid
UPC800755021134800754627917

Physical

Part Number15-47-761615-47-7618
BreakawayNoNo
Circuits (Loaded)1618
Circuits (maximum)1618
Color - ResinBlackBlack
First Mate / Last BreakNoNo
Flammability?94V-094V-0
Glow-Wire CapableNoNo
Guide to Mating PartNoNo
Keying to Mating PartNoneNone
Lock to Mating PartYesYes
Material - MetalBrass, Phosphor BronzeBrass, Phosphor Bronze
Material - Plating MatingGoldGold
Material - Plating Termination-Tin
Material - ResinHigh Temperature ThermoplasticHigh Temperature Thermoplastic
Net Weight3.352/g3.666/g
Number of Rows22
OrientationVerticalVertical
PC Tail Length3.30mm3.30 mm
PCB LocatorNoNo
PCB RetentionYesYes
PCB Thickness - Recommended2.40mm2.40 mm
Packaging TypeTubeTube
Pitch - Mating Interface2.54 mm2.54 mm
Pitch - Termination Interface2.54 mm2.54 mm
Plating min - Mating0.381µm0.381µm
Plating min - Termination-1.905µm
Polarized to Mating PartYesYes
Polarized to PCBYesYes
ShroudedFullyFully
StackableNoNo
Surface Mount Compatible (SMC)NoNo
Temperature Range - Operating-55 °C to +105 °C-55 °C to +105 °C
Termination Interface: StyleThrough HoleThrough Hole

Electrical

Current - Maximum per Contact: 2.5A
Voltage - Maximum: 250V

Agency Certification

CSA: LR19980
UL: E29179

Solder Process Data

Duration at Max. Process Temperature (seconds): 005
Lead-free Process Capability: SMC&WAVE
Max. Cycles at Max. Process Temperature: 001
Process Temperature max. C: 245

Part Number
15-47-7616
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 348.57

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1
 

Basic Information

Connector Shape Square Connector series initials Number Number of Pins 16
Application For PCB Allowable Current(A) 2.5 Allowable Voltage(V) 250
Representative Standard UL / CSA Pitch(mm) 2.54 Number of Columns 2
Mating lock Available Color Black Other Properties Flame Retardant

Please check the type/dimensions/specifications of the part 15-47-7616 in the C-Grid® Product (70568) series.

X
whatsapp-qr whatsapp-icon