(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Molex 2.54-mm pitch double-row connector for board-to-board connections. Available in straight and right angle types. (Conforming housing: 70066).
Reference product image, part number: 16-02-0082
· Series: 70058
· A Molex 2.54 mm pitch, 2 row, board-to-board connector.
· There are straight and light angle types. (Compatible housing: 70066)
Part Number | 16-02-0082 | 16-02-0087 | 16-02-0097 | 16-02-0103 |
---|---|---|---|---|
Gender | Female | |||
Material - Metal | Phosphor Bronze | |||
Material - Plating Mating | Gold | |||
Material - Plating Termination | Tin | |||
Net Weight | 0.073/g | |||
Packaging Type | Reel | Bag | ||
Plating min - Mating | 0.381µm | |||
Plating min - Termination | 1.270µm | 1.905µm | 1.270µm | 1.905µm |
Termination Interface: Style | Crimp or Compression | |||
Wire Insulation Diameter | 1.52mm max. | 1.63mm max. | 1.52mm max. | 1.63mm max. |
Wire Size AWG | 24, 26, 28, 30 | 22, 24 | 24, 26, 28, 30 | 22, 24 |
Reference drawing for terminals used with 24-30 AWG Wire
Part Number |
---|
16-02-0082 |
16-02-0097 |
16-02-0103 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable size AWG | Packing Type | Applicable wire coating outer diameter (mm) |
---|---|---|---|---|---|---|---|
₹ 25.49 | 100 Piece(s) | 9 Day(s) or more | 24-30 | Reel | 1.52 | ||
₹ 31.43 | 5 Piece(s) | 5 Day(s) or more | 24-30 | Plastic Bag | 1.52 | ||
₹ 32.86 | 5 Piece(s) | 5 Day(s) or more | 22-24 | Plastic Bag | 1.63 |
Loading...
Applicable pin/contact | Female (socket) | Application | Cable Connection | Wire connection method | Crimp |
---|---|---|---|---|---|
Conforming housing | 70066, 70450 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy