(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A Molex 2.54 mm pitch, 2‑row, board-to-board connector. Straight and right-angled types. (Compatible housing: 70066, compatible terminal: 70058)
Product picture of part number 15-04-5084
Category | Accessories |
---|---|
Series | 70013 |
Component Type | Interim Clip |
Overview | SL Modular Connectors |
Product Name | SL |
Use With | 70066 SL Crimp Housing 70058 SL Crimp Terminal 70400 SL IDT Connector Assembly 70430 SL FFC Connector 70450 SL Crimp Housing |
Part Number | 15-04-5084 | 15-04-5104 | 15-04-5124 | 15-04-5164 | 15-04-5184 | 15-04-5204 |
---|---|---|---|---|---|---|
Circuits (Loaded) | 8 | 10 | 12 | 16 | 18 | 20 |
Circuits (maximum) | 8 | 10 | 12 | 16 | 18 | 20 |
Color - Resin | Black | |||||
Flammability | 94V-0 | |||||
Lock to Mating Part | Yes | |||||
Material - Resin | Polyester | |||||
Net Weight | 1.412/g | 1.550/g | 1.698/g | 1.979/g | 2.134/g | 2.727/g |
Number of Rows | 2 | |||||
Packaging Type | Bag | |||||
Polarized to Mating Part | Yes |
Drawing of part number 15-04-5204 (for reference only)
Part Number |
---|
1163039 |
1170343 |
1177648 |
1192258 |
1199563 |
1206868 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Pins | Other Properties |
---|---|---|---|---|---|---|
₹ 127.14 | 5 Piece(s) | 6 Day(s) or more | 8 | Flame Retardant | ||
₹ 140.00 | 5 Piece(s) | 6 Day(s) or more | 10 | Flame Retardant | ||
₹ 140.00 | 5 Piece(s) | 6 Day(s) or more | 12 | Flame Retardant | ||
₹ 124.29 | 5 Piece(s) | 6 Day(s) or more | 16 | Flame Retardant | ||
₹ 117.14 | 5 Piece(s) | 6 Day(s) or more | 18 | Flame retardant | ||
₹ 124.29 | 5 Piece(s) | 6 Day(s) or more | 20 | Flame Retardant |
Loading...
Connector Shape | Square | Connector series initials | Number | Representative Standard | UL / CSA |
---|---|---|---|---|---|
Pitch(mm) | 2.54 | Number of Columns | 2 | Mating lock | Available |
Material | Polyester | Color | Black | Conforming terminal | 70058 |
Mating Partner | 70066, 70400, 70430, 70450 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy