(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vinyl Cabtyre Round Cable (VCTF), with Plug, 3P (2P + Grounding), Gray

Vinyl Cabtyre Round Cable (VCTF), with Plug, 3P (2P + Grounding), Gray
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      886₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Rated voltage: 125 V. Cord: VCTF. Rated current: 7 A (0.75 sq) / 12 A (1.25 sq) / 15 A (2.0 sq)
Please refer to the "Technical Information 1" catalog tab for PSE certificates and specifications.

Part Number
3P-075VCTF-3
3P-20VCTF-3
3P-125VCTF-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Cord used

₹ 885.85

1 Piece(s) 5 Day(s) or more 7VCTF 3 × 0.75SQ

₹ 1,454.00

1 Piece(s) 5 Day(s) or more 15VCTF 3 × 2.0SQ

₹ 1,120.73

1 Piece(s) 5 Day(s) or more 12VCTF 3×1.25

Loading...

  1. 1

Basic Information

Plug shape A-3 Cable Length(m) 3 Color Gray
Rated Voltage(V) 125 Supported countries (standards) Japan (PSE) Main insulation material PVC
X
whatsapp-qr whatsapp-icon