(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Vinyl Cabtyre Oval Cable (VCTFK), Double Coated, with Plug, 2P

Vinyl Cabtyre Oval Cable (VCTFK), Double Coated, with Plug, 2P
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      508₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Rated voltage: 125 V. Rated current: 7 A (0.75 sq) / 12 A (1.25 sq). Cord: double-coated VCTFK.
Please refer to the "Technical Information 1" catalog tab for PSE certificates and specifications.

Part Number
2P-075VCTFK-2
2P-075VCTFK-3
2P-125VCTFK-2
2P-125VCTFK-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCable Length
(m)
Rated Current
(A)
Cord used

₹ 508.13

1 Piece(s) 5 Day(s) or more 27VCTFK0.75SQ

₹ 614.53

1 Piece(s) 5 Day(s) or more 37VCTFK0.75SQ

₹ 599.47

1 Piece(s) 5 Day(s) or more 212VCTFK1.25SQ

₹ 768.56

1 Piece(s) 5 Day(s) or more 312VCTFK1.25SQ

Loading...

  1. 1

Basic Information

Plug shape A-2 Color Gray Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) Main insulation material PVC