(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Exposed Outlet (Part Number)

Exposed Outlet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      244₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An exposed-type outlet that can be easily mounted

[Features]
• Utilizes an ML terminal (screwless speed terminal) for easy wire connection work.
• Comes with feed-through terminal for easy expansion.
• Features a release button on the front of the equipment, allowing the user to remove wires with the equipment still fixed.
• Comes with a fixing hole for convenient installation in a variety of locations.

Features

●A general-purpose exposed outlet socket.

Usage

●For equipment construction.

Specification

●SPQ(piece):10
Part Number
MR2775W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
Main Body Color Ground terminal Number of insertion openings (outlet) Features

₹ 457.09

1 Piece(s) 5 Day(s) or more 10[Other] 2P12515WhiteNA3-

Loading...

  1. 1
 

Basic Information

Type Outlet NEMA standard presence NA

Please check the type/dimensions/specifications of the part MR2775W in the Exposed Outlet series.

Product variants

Part Number
ME2743W
ME2746W
ME2753
ME2759
ME2760
MR2776
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
Main Body Color Ground terminal Number of insertion openings (outlet) Features

₹ 540.13

1 Piece(s) 5 Day(s) or more 10[Other] Grounding 2P12515-Available2-

₹ 457.09

1 Piece(s) 5 Day(s) or more 10[Other] Grounding 2P12515-NA2With feed terminal

₹ 643.25

1 Piece(s) 5 Day(s) or more -[Other] Grounding 2P12520-Available1-

₹ 470.47

1 Piece(s) 5 Day(s) or more 10[Other] Grounding 2P12520-NA1-

₹ 526.73

1 Piece(s) 5 Day(s) or more -[Other] Grounding 2P25020-NA1-

₹ 530.75

1 Piece(s) 11 Day(s) or more -[Other] 2P12515-NA3-