(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Grounded Outlet for Exported Equipment

Grounded Outlet for Exported Equipment
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      563₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This grounded outlet for exported equipment is registered with UL/CSA.

[Features]
• The outer shell primarily utilizes a melamine phenol resin with excellent tracking and crack resistance.
• Features polarity indicators (e.g., X, Y, W, or G) near the terminals, helping to prevent the wrong wire from being connected.
• The terminal screws are loop-tightened to prevent falling out and are pre-loosened to help expedite the wire connection work.
• If using a crimp terminal, use an open-end-type crimp terminal that conforms to the UL standard.
• The mounting bracket is electrically connected to the grounding terminal, so any current leaked into the metallic mounting board, plate, or other parts will be grounded via the mounting bracket. (Bonding structure.)
• Structured so that the feeder blocks of the terminal boards have a separated (cut-off) structure, allowing the double outlet to be used as two separate circuits. (ME2869/ME2870)

Part Number
ME2869
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 562.86

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1
 

Basic Information

Type Installed outlet Shape Grounding 2P Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence NA Representative Standard PSE / UL / CSA
Main Body Color Black Number of insertion openings (outlet) 2

Please check the type/dimensions/specifications of the part ME2869 in the Grounded Outlet for Exported Equipment series.