(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Twist Lock Equipment (Part Number)

Twist Lock Equipment
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      347₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Hook-type plug, body, and outlet. ·NEMA standard: N/A

Features

●Connection can be done by crimp terminal and our own insert connection.
●Since there is a thin rubber film in the cable/cord insertion hole, it is excellent in waterproof and easy to insert the cable and cord.

Specification

●Rated:Grounding 3P20A250V
●Applicable Cable (mm2): 2CT/VCT3.5 to 5.5
Part Number
MH2875
MH2876
MH2877
MH2885
MH2886
MH2887
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Shape Rated Voltage
(V)
Rated Current
(A)
Number of insertion openings (outlet) Features

₹ 568.25

1 Piece(s) 5 Day(s) or more 10[Other] Installed outlet[Other] Hook 3P250201-

₹ 821.24

1 Piece(s) 5 Day(s) or more 10[Other] Installed outlet[Other] Hook type ground 3P250201-

₹ 643.25

1 Piece(s) 11 Day(s) or more -[Other] Installed outlet[Other] Hook type ground 2P250201-

₹ 937.60

1 Piece(s) 11 Day(s) or more -[Other] Outlet[Other] Hook 2P250201-

₹ 608.44

1 Piece(s) 5 Day(s) or more -[Other] Outlet[Other] Hook 3P250201-

₹ 870.96

1 Piece(s) 5 Day(s) or more 10[Other] Outlet[Other] Hook type ground 3P250201-

Loading...

  1. 1
 

Basic Information

NEMA standard presence NA Main Body Color Black