(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Twist Lock Inlet

Twist Lock Inlet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,451₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Twist lock inlet for mounting on equipment. ·Shape: Twist lock ground type B

Part Number
MH2648
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,450.91

1 Piece(s) 11 Day(s) or more 10

Loading...

  1. 1
 

Basic Information

Type Connector body Shape Hook type ground 3P Rated Voltage(V) 250
Rated Current(A) 20 NEMA standard presence NA Main Body Color Black

Please check the type/dimensions/specifications of the part MH2648 in the Twist Lock Inlet series.

X
whatsapp-qr whatsapp-icon