(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
IEC standard outlet C14/C20 series inlet.
Part Number |
---|
AC-P01CF01 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated Current (A) | Representative Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Connection terminal shape | Main Body Color | Mount | Fuse | Rated voltage (UL) | Rated voltage (CSA) | Rated voltage (SEMKO) | Rated voltage (CCC) | Rated voltage (VDE) | Screw Hole Type | Other standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 157.14 | 1 Piece(s) | 5 Day(s) or more | 10 | 15 | UL / CCC / CSA | 22.5 | 48 | 32.85 | Tab Terminal | - | Screw fastening | - | 15A/250V | 15A/250V | 10A/250V | 10A/250V | 10A/250V | Fig.A | VDE, SEMKO |
Loading...
Type | Inlet/plug | Shape | Other | Rated Voltage(V) | 250 |
---|---|---|---|---|---|
NEMA standard presence | NA |
Please check the type/dimensions/specifications of the part AC-P01CF01 in the EDK AC Inlet P Series series.
Part Number |
---|
AC-P03CS05 |
AC-P07CF14 |
AC-PF02-F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Rated Current (A) | Representative Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Connection terminal shape | Main Body Color | Mount | Fuse | Rated voltage (UL) | Rated voltage (CSA) | Rated voltage (SEMKO) | Rated voltage (CCC) | Rated voltage (VDE) | Screw Hole Type | Other standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 157.14 | 1 Piece(s) | 5 Day(s) or more | 10 | 15 | UL / CSA / CCC | 24 | 36 | 32.85 | Tab Terminal | Black | Snap-In | - | 15A/250V | 15A/250V | 10A/250V | 10A/250V | 10A/250V | - | VDE, SEMKO | ||
₹ 800.00 | 1 Piece(s) | 7 Day(s) or more | - | 15 | UL / CSA / CCC | 22.5 | 48 | - | Solder terminal | - | Fasten With Screws | - | 15A/250V | 15A/250V | 10A/250V | 10A/250V | 10A/250V | - | VDE, SEMKO | ||
₹ 762.86 | 1 Piece(s) | 5 Day(s) or more | - | 6.3 | UL / CSA | 37 | 50 | 34.5 | Solder terminal | - | Fasten With Screws | Bipolar | - | - | - | - | - | - | SEMKO |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy