(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

EDK AC Inlet P Series (Part Number)

EDK AC Inlet P Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      157₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

IEC standard outlet C14/C20 series inlet.

 
Part Number
AC-P03CS05
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Current
(A)
Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Connection terminal shape Main Body Color Mount Fuse Rated voltage (UL) Rated voltage (CSA) Rated voltage (SEMKO) Rated voltage (CCC) Rated voltage (VDE) Screw Hole Type Other standards

₹ 157.14

1 Piece(s) 5 Day(s) or more 1015UL / CCC / CSA243632.85Tab TerminalBlackSnap-In-15A/250V15A/250V10A/250V10A/250V10A/250V-VDE, SEMKO

Loading...

  1. 1

Basic Information

Type Inlet/plug Shape Other Rated Voltage(V) 250
NEMA standard presence NA

Please check the type/dimensions/specifications of the part AC-P03CS05 in the EDK AC Inlet P Series series.

Product variants

Part Number
AC-P01CF01
AC-P07CF14
AC-PF02-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRated Current
(A)
Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Connection terminal shape Main Body Color Mount Fuse Rated voltage (UL) Rated voltage (CSA) Rated voltage (SEMKO) Rated voltage (CCC) Rated voltage (VDE) Screw Hole Type Other standards

₹ 157.14

1 Piece(s) 5 Day(s) or more 1015UL / CSA / CCC22.54832.85Tab Terminal-Screw fastening-15A/250V15A/250V10A/250V10A/250V10A/250VFig.AVDE, SEMKO

₹ 800.00

1 Piece(s) 7 Day(s) or more -15UL / CSA / CCC22.548-Solder terminal-Fasten With Screws-15A/250V15A/250V10A/250V10A/250V10A/250V-VDE, SEMKO

₹ 762.86

1 Piece(s) 5 Day(s) or more -6.3UL / CSA375034.5Solder terminal-Fasten With ScrewsBipolar------SEMKO