(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
2P Outlet Intended for Use in Japan.
Part Number |
---|
AC-1 |
AC-1C |
AC-1E-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated Current (A) | Representative Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Insertion opening polarity | Mount |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 160.80 | 4 Piece(s) | 5 Day(s) or more | 10 | 15 | PSE / UL | 15 | 36 | 30 | NA | Fasten With Screws | ||
₹ 189.04 | 3 Piece(s) | 5 Day(s) or more | 10 | 6 | PSE / UL | 16 | 26 | 29.5 | NA | See the catalog | ||
₹ 147.99 | 100 Piece(s) | 5 Day(s) or more | - | 15 | PSE / UL / CSA | 15 | 40 | 28.5 | Available | Fasten With Screws |
Loading...
Type | Outlet/socket | Shape | A-2 | Rated Voltage(V) | 125 |
---|---|---|---|---|---|
NEMA standard presence | NA | Connection terminal shape | Solder terminal |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy