(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Twisted Pair Instrumentation Cable

Twisted Pair Instrumentation Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      487₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Twisted pair Instrumentation cable TKVVBS series

[Features]
· Superior heat resistance, oil resistance, and flexibility.
· Twisted layer types and twisted pair types are available.
· Because a twisted pair type is set at a different pitch to adjacent pairs, crosstalk noise can be reduced.
· A braided shield is provided as a noise countermeasure.
· Shield wiring work can be performed easily thanks to a drain wire of the same size as the conductor.

 
Part Number
TKVVBS-0.2SQ-1P-1
TKVVBS-0.2SQ-1P-2
TKVVBS-0.2SQ-1P-3
TKVVBS-0.2SQ-1P-4
TKVVBS-0.2SQ-1P-5
TKVVBS-0.2SQ-1P-6
TKVVBS-0.2SQ-1P-7
TKVVBS-0.2SQ-1P-8
TKVVBS-0.2SQ-1P-9
TKVVBS-0.2SQ-1P-10
TKVVBS-0.2SQ-1P-11
TKVVBS-0.2SQ-1P-12
TKVVBS-0.2SQ-1P-13
TKVVBS-0.2SQ-1P-14
TKVVBS-0.2SQ-1P-15
TKVVBS-0.2SQ-1P-16
TKVVBS-0.2SQ-1P-17
TKVVBS-0.2SQ-1P-18
TKVVBS-0.2SQ-1P-19
TKVVBS-0.2SQ-1P-20
TKVVBS-0.2SQ-1P-21
TKVVBS-0.2SQ-1P-22
TKVVBS-0.2SQ-1P-23
TKVVBS-0.2SQ-1P-24
TKVVBS-0.2SQ-1P-25
TKVVBS-0.2SQ-1P-26
TKVVBS-0.2SQ-1P-27
TKVVBS-0.2SQ-1P-28
TKVVBS-0.2SQ-1P-29
TKVVBS-0.2SQ-1P-30
TKVVBS-0.2SQ-1P-31
TKVVBS-0.2SQ-1P-32
TKVVBS-0.2SQ-1P-33
TKVVBS-0.2SQ-1P-34
TKVVBS-0.2SQ-1P-35
TKVVBS-0.2SQ-1P-36
TKVVBS-0.2SQ-1P-37
TKVVBS-0.2SQ-1P-38
TKVVBS-0.2SQ-1P-39
TKVVBS-0.2SQ-1P-40
TKVVBS-0.2SQ-1P-41
TKVVBS-0.2SQ-1P-42
TKVVBS-0.2SQ-1P-43
TKVVBS-0.2SQ-1P-44
TKVVBS-0.2SQ-1P-45
TKVVBS-0.2SQ-1P-46
TKVVBS-0.2SQ-1P-47
TKVVBS-0.2SQ-1P-48
TKVVBS-0.2SQ-1P-49
TKVVBS-0.2SQ-1P-50
TKVVBS-0.2SQ-1P-51
TKVVBS-0.2SQ-1P-52
TKVVBS-0.2SQ-1P-53
TKVVBS-0.2SQ-1P-54
TKVVBS-0.2SQ-1P-55
TKVVBS-0.2SQ-1P-56
TKVVBS-0.2SQ-1P-57
TKVVBS-0.2SQ-1P-58
TKVVBS-0.2SQ-1P-59
TKVVBS-0.2SQ-1P-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Rated Voltage Representative Standard Grounding Wire Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Internal conductor outer diameter
(mm)
Insulation body outer diameter
(mm)

₹ 486.55

1 Piece(s) 5 Day(s) or more 10.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 635.22

1 Piece(s) 5 Day(s) or more 20.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 792.00

1 Piece(s) 5 Day(s) or more 30.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 1,056.00

1 Piece(s) 5 Day(s) or more 40.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 1,320.00

1 Piece(s) 5 Day(s) or more 50.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 1,584.00

1 Piece(s) 5 Day(s) or more 60.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 1,848.00

1 Piece(s) 5 Day(s) or more 70.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 2,112.00

1 Piece(s) 5 Day(s) or more 80.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 2,376.00

1 Piece(s) 5 Day(s) or more 90.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 1,564.76

1 Piece(s) 5 Day(s) or more 100.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 1,687.98

1 Piece(s) 5 Day(s) or more 110.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 1,811.22

1 Piece(s) 5 Day(s) or more 120.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 1,933.09

1 Piece(s) 5 Day(s) or more 130.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 2,056.33

1 Piece(s) 5 Day(s) or more 140.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 2,179.55

1 Piece(s) 5 Day(s) or more 150.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 2,301.44

1 Piece(s) 5 Day(s) or more 160.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 2,424.65

1 Piece(s) 5 Day(s) or more 170.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 2,547.87

1 Piece(s) 5 Day(s) or more 180.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 2,669.76

1 Piece(s) 5 Day(s) or more 190.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 2,792.98

1 Piece(s) 5 Day(s) or more 200.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 2,937.60

1 Piece(s) 5 Day(s) or more 210.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 3,076.80

1 Piece(s) 5 Day(s) or more 220.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 3,216.80

1 Piece(s) 5 Day(s) or more 230.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 3,356.00

1 Piece(s) 5 Day(s) or more 240.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 3,496.00

1 Piece(s) 5 Day(s) or more 250.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 3,636.00

1 Piece(s) 5 Day(s) or more 260.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 3,776.00

1 Piece(s) 5 Day(s) or more 270.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 3,916.00

1 Piece(s) 5 Day(s) or more 280.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 4,056.00

1 Piece(s) 5 Day(s) or more 290.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 4,196.00

1 Piece(s) 5 Day(s) or more 300.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 4,336.00

1 Piece(s) 5 Day(s) or more 310.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 4,476.00

1 Piece(s) 5 Day(s) or more 320.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 4,616.00

1 Piece(s) 5 Day(s) or more 330.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 4,755.20

1 Piece(s) 5 Day(s) or more 340.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 4,895.20

1 Piece(s) 5 Day(s) or more 350.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 5,034.40

1 Piece(s) 5 Day(s) or more 360.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 5,174.40

1 Piece(s) 5 Day(s) or more 370.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 5,314.40

1 Piece(s) 5 Day(s) or more 380.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 5,454.40

1 Piece(s) 5 Day(s) or more 390.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 5,594.40

1 Piece(s) 5 Day(s) or more 400.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 5,734.40

1 Piece(s) 5 Day(s) or more 410.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 5,874.40

1 Piece(s) 5 Day(s) or more 420.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 6,013.60

1 Piece(s) 5 Day(s) or more 430.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 6,153.60

1 Piece(s) 5 Day(s) or more 440.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 6,293.60

1 Piece(s) 5 Day(s) or more 450.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 6,433.60

1 Piece(s) 5 Day(s) or more 460.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 6,573.60

1 Piece(s) 5 Day(s) or more 470.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 6,713.60

1 Piece(s) 5 Day(s) or more 480.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 6,853.60

1 Piece(s) 5 Day(s) or more 490.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 6,757.60

1 Piece(s) 5 Day(s) or more 500.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 6,892.00

1 Piece(s) 5 Day(s) or more 510.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 7,028.00

1 Piece(s) 5 Day(s) or more 520.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 7,162.40

1 Piece(s) 5 Day(s) or more 530.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 7,297.60

1 Piece(s) 5 Day(s) or more 540.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 7,432.80

1 Piece(s) 5 Day(s) or more 550.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 7,568.00

1 Piece(s) 5 Day(s) or more 560.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 7,703.20

1 Piece(s) 5 Day(s) or more 570.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 7,838.40

1 Piece(s) 5 Day(s) or more 580.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 7,973.60

1 Piece(s) 5 Day(s) or more 590.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

₹ 8,108.00

1 Piece(s) 5 Day(s) or more 600.22421P4.6[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

Loading...

Basic Information

Shield Available Properties Oil Resistance / Heat-Resistance Sheath (outer coating) color Gray
Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride) Insulation body color See the catalog
X
whatsapp-qr whatsapp-icon