• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Vinyl Cord for Microphones

Vinyl Cord for Microphones

Vinyl cord for microphones MVVS series

[Features]
· Has superior flexibility.
· Braided shield provided as noise countermeasure.

PDF

Japanese Only

Part Number
MVVS-0.3SQ-1-200
MVVS-0.3SQ-2-100
MVVS-0.3SQ-3-100
MVVS-0.3SQ-4-100
MVVS-0.3SQ-5-100
MVVS-0.3SQ-6-100
MVVS-0.3SQ-7-100
MVVS-0.3SQ-8-100
MVVS-0.3SQ-10-100
MVVS-0.3SQ-12-100
MVVS-0.3SQ-16-100
MVVS-0.3SQ-20-100
MVVS-0.3SQ-30-100
MVVS-0.5SQ-1-100
MVVS-0.5SQ-2-100
MVVS-0.5SQ-3-100
MVVS-0.5SQ-4-100
MVVS-0.5SQ-5-100
MVVS-0.5SQ-6-100
MVVS-0.5SQ-7-100
MVVS-0.5SQ-8-100
MVVS-0.5SQ-10-100
MVVS-0.5SQ-12-100
MVVS-0.5SQ-16-100
MVVS-0.5SQ-20-100
MVVS-0.75SQ-1-100
MVVS-0.75SQ-2-100
MVVS-0.75SQ-3-100
MVVS-0.75SQ-4-100
MVVS-0.75SQ-5-100
MVVS-0.75SQ-6-100
MVVS-0.75SQ-7-100
MVVS-0.75SQ-8-100
MVVS-0.75SQ-10-100
MVVS-1.25SQ-1-100
MVVS-1.25SQ-2-100
MVVS-1.25SQ-3-100
MVVS-1.25SQ-4-100
MVVS-2SQ-1-100
MVVS-2SQ-2-100
MVVS-2SQ-3-100
MVVS-2SQ-4-100
Part NumberVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Internal conductor outer diameter
(mm)
Insulation body outer diameter
(mm)
Insulation body color
6 Day(s) or more 102000.32212.512/0.180.71.5See the catalog
6 Day(s) or more -1000.32225.212/0.180.71.5See the catalog
6 Day(s) or more -1000.32235.612/0.180.71.5See the catalog
6 Day(s) or more 101000.3224612/0.180.71.5See the catalog
10 Day(s) or more -1000.32256.612/0.180.71.5See the catalog
10 Day(s) or more -1000.3226712/0.180.71.5See the catalog
10 Day(s) or more -1000.32277.212/0.180.71.5See the catalog
10 Day(s) or more -1000.32287.712/0.180.71.5See the catalog
10 Day(s) or more -1000.322108.712/0.180.71.5See the catalog
10 Day(s) or more -1000.322128.912/0.180.71.5See the catalog
10 Day(s) or more -1000.322169.812/0.180.71.5See the catalog
10 Day(s) or more -1000.3222010.712/0.180.71.5See the catalog
10 Day(s) or more -1000.3223012.312/0.180.71.5See the catalog
Quote -1000.52014.720/0.180.92.6See the catalog
6 Day(s) or more 101000.52026.520/0.180.92See the catalog
6 Day(s) or more -1000.5203720/0.180.92See the catalog
6 Day(s) or more 101000.52047.620/0.180.92See the catalog
10 Day(s) or more -1000.52058.120/0.180.92See the catalog
10 Day(s) or more -1000.52068.720/0.180.92See the catalog
10 Day(s) or more -1000.52078.720/0.180.92See the catalog
10 Day(s) or more -1000.52089.320/0.180.92See the catalog
10 Day(s) or more -1000.5201010.720/0.180.92See the catalog
10 Day(s) or more -1000.520121120/0.180.92See the catalog
10 Day(s) or more -1000.5201612.120/0.180.92See the catalog
10 Day(s) or more -1000.5202013.320/0.180.92See the catalog
6 Day(s) or more -1000.751814.930/0.181.12.8See the catalog
6 Day(s) or more 101000.751826.930/0.181.12.2See the catalog
6 Day(s) or more 101000.751837.530/0.181.12.2See the catalog
6 Day(s) or more -1000.751848.430/0.181.12.2See the catalog
10 Day(s) or more -1000.751859.130/0.181.12.2See the catalog
10 Day(s) or more -1000.751869.730/0.181.12.2See the catalog
10 Day(s) or more -1000.751879.730/0.181.12.2See the catalog
10 Day(s) or more -1000.7518810.430/0.181.12.2See the catalog
10 Day(s) or more -1000.75181011.930/0.181.12.2See the catalog
Quote -1001.251615.250/0.181.53.1See the catalog
Quote 101001.251627.950/0.181.52.7See the catalog
Quote 101001.251638.550/0.181.52.7See the catalog
6 Day(s) or more -1001.251649.650/0.181.52.7See the catalog
Quote -10021415.537/0.261.83.4See the catalog
6 Day(s) or more -10021428.537/0.261.83See the catalog
Quote -10021439.637/0.261.83See the catalog
10 Day(s) or more -100214410.437/0.261.83See the catalog

Loading...

  1. 1
 

Basic Information

Rated Voltage 60V Shield Available Sheath (outer coating) color Gray
Grounding Wire NA Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)