• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

UL Listed Shielded Instrumentation Cable

UL Listed Shielded Instrumentation Cable

UL listed shielded instrumentation cable U-TKVVBS series

[Features]
▪ Multi-standard cable: UL Listed (UL PLCC), UL Recognized Component (UL AWM), cUL (CSA AWM)
▪ Compatible with NFPA79
▪ Superior heat resistance, oil resistance, and flexibility
▪ Rich product lineup, with different conductor sizes (24 AWG - 16 AWG), different numbers of cores, with or without braided shield
▪ With twisted pairs, adjacent pairs have differing pitches to reduce crosstalk
▪ Braid shielded type cable deploys a drain wire of the same size as the conductor.
▪ Easy shield connection is provided.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UL2464 U-TKVVBS-AWG18-6-100

Part Number
UL2464 U-TKVVBS-AWG18-6-100
Part NumberVolume DiscountDays to ShipInsulation body color
Quote See the catalog

Loading...

  1. 1
 

Basic Information

Overall Length(m) 100 Conductor Cross Section(mm2) 0.87 AWG size(AWG) 18
Number Of Cores(Core) 6 Finished outer diameter(mm) 8.1 Rated Voltage 300V
Shield Available Properties Oil Resistance / Heat-Resistance Representative Standard UL / CSA(c-UL)
Sheath (outer coating) color Black Grounding Wire NA Sheath (outer coating) material PVC (Polyvinyl Chloride)
Insulation body materials PVC (Polyvinyl Chloride) Internal conductor configuration (number of strands/strand diameter)(Units/mm) 34/0.18 Internal conductor outer diameter(mm) 1.21
Insulation body outer diameter(mm) 1.9

Please check the type/dimensions/specifications of the part UL2464 U-TKVVBS-AWG18-6-100 in the UL Listed Shielded Instrumentation Cable series.