(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]
• Glass fiber is well known as a high temperature insulating material and for having excellent heat resistance and electrical insulation properties. However, as it is hygroscopic, silicone varnishes are often applied and baked on its surface.
· Widely used as a lead wire for electric heater equipment or as wiring material for high temperature equipment.
Part Number |
---|
NIWGB-0.5SQ-100 |
NIWGB-0.75SQ-100 |
NIWGB-1.25SQ-100 |
NIWGB-2.0SQ-100 |
NIWGB-3.5SQ-100 |
NIWGB-5.5SQ-100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Finished outer diameter (mm) | Internal conductor configuration (number of strands/strand diameter) (Units/mm) | Conductor outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 25,687.35 | 1 Piece(s) | 9 Day(s) or more | 10 | 0.5 | 2 | 20/0.18 | 0.9 | ||
₹ 30,934.80 | 1 Piece(s) | 9 Day(s) or more | 10 | 0.75 | 2.2 | 30/0.18 | 1.1 | ||
₹ 43,174.58 | 1 Piece(s) | 9 Day(s) or more | 10 | 1.25 | 2.6 | 50/0.18 | 1.5 | ||
₹ 57,944.84 | 1 Piece(s) | 9 Day(s) or more | 10 | 2 | 3 | 37/0.26 | 1.8 | ||
₹ 102,304.13 | 1 Piece(s) | 9 Day(s) or more | 10 | 3.5 | 3.8 | 45/0.32 | 2.5 | ||
₹ 136,177.33 | 1 Piece(s) | 9 Day(s) or more | 10 | 5.5 | 4.4 | 35/0.45 | 3.1 |
Part Number |
---|
Loading...
Overall Length(m) | 100 | Number Of Cores(Core) | 1 | Shield | NA |
---|---|---|---|---|---|
Properties | Heat-Resistance | Sheath (outer coating) color | White | Sheath (outer coating) material | Glass single braid |
Insulation body materials | Glass double spiral |