• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Up/Down slide arm

Up/Down slide arm

Vertical sliding arm.

[Features]
· Slide unit for G3 wall / panel installation.
· With up / down angle and swivel function to raise and lower the wall / panel mounting screen vertically up and down to a height position in the 150 mm range.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G3-PM-LG

Part Number
G3-PM-LG
Part NumberVolume DiscountDays to ShipRoHS
6 Day(s) or more 10

Loading...

  1. 1
 

Basic Information

Mountable arm (unit) Wall slide Mounting method (monitor) VESA100 Load Resistance(Kg) 3–5
Arm mobility direction Vertical Swinging / rotating Available Color Silver

Please check the type/dimensions/specifications of the part G3-PM-LG in the Up/Down slide arm series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)