Arm Spacer

Arm Spacer

Horizontal flexible arm for LCD PS4 series spacer

[Features]
· If you want to raise the position of the liquid crystal display, you can make it increase it by 60 mm by installing on the standard product

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PS4-UP-S

 
Part Number
PS4-UP-S
Part NumberVolume DiscountDays to ShipRoHS
6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Mountable arm (unit) Other Mounting method (monitor) Other Load Resistance(Kg) Other
Color Silver Space Width(mm) 60

Please check the type/dimensions/specifications of the part PS4-UP-S in the Arm Spacer series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)