(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Battery Pack/Option

Battery Pack/Option
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      216₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Battery pack that can be stored in a 3.5 inch bay or 5 inch bay.

 
Part Number
ACC2734(PS2734)
ACC3010
BP03A-H16/2.5L
BS03A-H16/2.5L
BS06A-H24/2.5L
BS06B-H24/2.5L
BS10A-H24/2.0L
BS13A-EC400/422F
BS14A-H24/2.5L
BS17A-H24/2.0L
BS24A-H12/2.0L-R
RBS02A-P24/2.3L
WH2601-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSProduct Type Number of power supply side pins Number of load side pins Harness length
(mm)
Battery type Capacity
(Ah)
Nominal battery voltage
(V)
Compatible case sizes Main function Compatible power supplies Features Note

₹ 547.00

1 Piece(s) 9 Day(s) or more -AC cord, unplug-prevention bracket---------Prevents AC power cord from accidentally slipping out. Also includes mechanism for preventing accidental switch operation.Excellent (resin) for panel. For AC power cord, WH2753 is recommended. An AC power supply cord may not be attached in some commercial products.

₹ 215.71

4 Piece(s) 9 Day(s) or more -AC cord, unplug-prevention bracket---------AC cord unplug prevention bracket for PC2U-530P-X2S.For the AC power cord, PS2753 is recommended. An AC power supply cord may not be attached in some commercial products.

₹ 12,210.04

1 Piece(s) 14 Day(s) or more 10Battery Pack---Nickel metal hydride2.5DC16.83.5-inch bay fixed typeFrame not includedeNSP3-200-S10-H1 / NSP6F-220P seriesSmall size so that it can be loaded into a 3.5-inch bay-

₹ 13,917.80

1 Piece(s) 44 Day(s) or more 10Battery Pack---Nickel metal hydride2.5DC16.83.5-inch bay fixed typeFrame includedeNSP3-200-S10-H1 / NSP6F-220P seriesSmall size so that it can be loaded into a 3.5-inch bay-

₹ 23,229.27

1 Piece(s) 5 Day(s) or more -Battery Pack---Nickel metal hydride2.5DC16.85-inch bay fixed typeApplications: Power outage backupeNSP-300P series / aNSP3-250P-S20 / NSP2-250 series / NSP3-150-F2S / NSP2-250-F2SCompatible with lead battery pack. Can be replaced with a nickel-metal hydride battery during maintenance. Built-in heater prevents issues such as startup failure and capacity decline due to low temperatures. Battery pack status (charging / backup) can be output. Built-in circuit leakage current protection-

₹ 24,466.29

1 Piece(s) 14 Day(s) or more 10Battery Pack---Nickel metal hydride2.5DC16.85-inch bay fixed typeApplications: Everyday backupeNSP-300P series / aNSP3-250P-S20 / NSP2-250 series / NSP3-150-F2S / NSP2-250-F2SCompatible with lead battery pack. Can be replaced with a nickel-metal hydride battery during maintenance. Built-in heater prevents issues such as startup failure and capacity decline due to low temperatures. Battery pack status (charging / backup) can be output. Built-in circuit leakage current protection-

₹ 25,371.71

1 Piece(s) 5 Day(s) or more -Battery Pack---Nickel metal hydride1.8DC245-inch bay fixed type-HNSP9-520P series / eNSP3-450P series / mNSP3-450P seriesBuilt-in heater prevents capacity decline at low temperatures. Battery pack status (charging / backup) can be output-

₹ 14,548.07

1 Piece(s) 14 Day(s) or more 10Battery Pack---Capacitor4200uF-5-inch bay fixed type-eNSP4-500P seriesMaintenance-free due to use of an electrolytic capacitor with a lifespan reaching over 12 years (at 40°C).-

₹ 26,720.84

1 Piece(s) 14 Day(s) or more 10Battery Pack---Nickel metal hydride2.5DC16.81U / 3U size-OZP-120-24-B / OZP-170-24-B / GPSA-360-24-TP / GPSA-750-24-TPCan be connected in parallel. Stop electrical discharge from timer with the dip switch.-

₹ 20,037.78

1 Piece(s) 14 Day(s) or more -Battery Pack---Nickel metal hydride1.8DC9.63.5-inch bay fixed type-PCFD-180P-X2S / PCFL-180P-X2S2Compliant with every kind of input / output signal for power outage automatic shutdown with (RS232C signal) BATT OPERATE(AC FAIL), BATT LOW SHUT DOWN.-

₹ 18,769.38

1 Piece(s) 11 Day(s) or more -Battery Pack---Nickel metal hydride1.8DC8.43.5-inch bay fixed type-OZP-120-12-B / OZP-170-12-BIn addition to the power supply a connected battery pack load can also be used as a backup.-

₹ 11,382.96

1 Piece(s) 8 Day(s) or more 10Battery Pack---Lead2.3DC245-inch bay removable typeProduct set (battery + frame)HNSP9-520P series / eNSP3-450P series/ mNSP3-450P series / aNSP3-250P-S21--

₹ 3,956.80

1 Piece(s) 5 Day(s) or more 10Cable for communication99500-------Compatible OS:Widows 2000/XP/Vista/7

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon