(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Two-Generation PC Power Supply (Part Number)

Two-Generation PC Power Supply
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,838₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Industrial PC power supply · Japan's top manufacturer's highly reliable power supply.

[Features]
· SFX power supply (APPENDIX C mounting surface compatible).
· Compatible with microATX cases / 350WSFX power supply.
· Features +12V dual output, allowing for more stable CPU operations.
· Stable operation with 0A full output minimum load current.
· Since the output harness is a connector system, specifications can be freely selected

 
Part Number
PC2U-530P-X2S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Capacity
(W)
Serial ATA Removable cable for internal connector Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Product Type Other standards Note

₹ 28,534.13

1 Piece(s) 9 Day(s) or more 10[Other] 1 U/2U power supply530AvailableApplicableCE / UL / CCC / CSA108822002U power supply--

Loading...

  1. 1