(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Heat shrinkable tube (yellow)【10 Pieces Per Package】

Heat shrinkable tube (yellow)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      484₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Colored (yellow) heat shrinkable tube that is compliant with Ul224 and CSAC22.2 standards.

[Features]
· Eco series flame retardant and flexible thermoplastic shrinkable tube with a shrinkage ratio of 2:1.
▪ This product is compliant with UL224 and CSAC22.2 standards.
· Engraved characters cannot be easily erased.
· Widely used in a variety of fields such as electronic equipment, communications, automobiles, etc.

 
Part Number
SZF2C-1.5Y
SZF2C-2.5Y
SZF2C-3.5Y
SZF2C-5.0Y
SZF2C-7.0Y
SZF2C-10.0Y
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)

₹ 483.87

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 101.50.36

₹ 538.78

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 102.50.44

₹ 620.49

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 103.50.44

₹ 715.58

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1050.56

₹ 816.04

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1070.56

₹ 1,111.20

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 10100.56

Loading...

  1. 1

Basic Information

Shrinkage Rate 2:1 to Less Than 3:1 Material Polyolefin Color Yellow
Flame Retardant Available Adhesive NA Tube Length(mm) 1000
Representative Standard UL
X
whatsapp-qr whatsapp-icon