(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Six-to-One[Roku-Ichi] Tube【1-10 Pieces Per Package】

Six-to-One[Roku-Ichi] Tube
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,401₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Heat shrink tube with high shrink rate that shrinks to 6:1 ratio. Optimal for use in locations with a level-difference.

[Features]
· Flexible heat shrink tubing which shrinks in the ratio of 6:1.
· Shrink tube manufactured by the co-extrusion of a polyolefin resin and a hot melt adhesive.
· Suitable for providing strong insulation and drip-proof reinforcement.
· Used widely for protecting metal wire from moisture and for binding such as for ship cables as well as automatic control equipment.
· The optimal product for covering where the level is extreme.

 
Part Number
CF-1932-1
CF-1932-5
CF-1932-10
CF-3355-1
CF-3355-5
CF-3355-10
CF-4474-1
CF-4474-5
CF-4474-10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Tube Length
(mm)

₹ 1,401.36

1 Piece(s) 5 Day(s) or more 10193.21000

₹ 5,884.31

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more -193.25000

₹ 11,047.67

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 10193.210000

₹ 1,673.25

1 Piece(s) 5 Day(s) or more 10333.41000

₹ 6,803.13

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 10333.45000

₹ 12,407.16

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 10333.410000

₹ 2,215.71

1 Piece(s) 5 Day(s) or more 1044.43.61000

₹ 9,417.64

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more -44.43.65000

₹ 16,450.78

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 1044.43.610000

Loading...

  1. 1

Basic Information

Shrinkage Rate 4:1 or More Material Polyolefin Color Black
Flame Retardant NA Adhesive Available Other Properties UV
X
whatsapp-qr whatsapp-icon